Workshop

by DidymusRex

Favorited Favorite 0

Generic stuff I'd like to have availble in the "lab"

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
DIP Sockets Solder Tail - 16-Pin 0.3"
In stock PRT-07938
0.5 1   
DIP Sockets Solder Tail - 14-Pin 0.3"
In stock PRT-07939
5 10   
DIP Sockets Solder Tail - 8-Pin
In stock PRT-07937
5.5 10   
Breadboard - Translucent Self-Adhesive (Clear)
In stock PRT-09567
11 2   
Breadboard - Mini Modular (Black)
In stock PRT-12047
4.5 1   
Breadboard - Mini Modular (Red)
In stock PRT-12044
4.5 1   
Breadboard - Classic
28 available PRT-00112
10.95 1   
ProtoBoard - Square 2"
19 available PRT-08811
17.5 5   
ProtoBoard - Square 1" Single Sided
In stock PRT-08808
9.75 5   
ProtoBoard - Square 1" Double Sided
Retired PRT-08814
12.5 5   
Cannot be ordered at this time.
ProtoBoard - Round 2"
Retired PRT-08810
14.75 5   
Cannot be ordered at this time.
Jumper Wires Premium 6" M/M Pack of 10
In stock PRT-08431
9 2   
Jumper Wires Premium 12" M/F Pack of 10
In stock PRT-09385
9.9 2   
Jumper Wires Premium 6" F/F - 20 AWG (10 Pack)
Out of stock PRT-11710
13 2   
Graphic LCD 84x48 - Nokia 5110
Out of stock LCD-10168
8.95 1   
Cannot be ordered at this time.
Raspberry Pi - Model B
Retired DEV-11546
39.95 1   
Cannot be ordered at this time.
Pi Tin for the Raspberry Pi - Black
Retired PRT-11980
6.95 1   
Cannot be ordered at this time.
Break Away Headers - Straight
In stock PRT-00116
8.75 5   
Female Headers
In stock PRT-00115
8.75 5   
Right Angle Tactile Button
In stock COM-10791
0.55 1   
SparkFun Safety Glasses
Out of stock SWG-11046
4.95 1   
Monocle Magnifier - Illuminated
In stock TOL-09316
10.95 1   
Soldering Iron - 30W (US, 110V)
Only 14 left! TOL-09507
10.95 1   
Soldering Iron Stand
Only 10 left! TOL-09477
6.5 1   
Ribbon Crimp Connector - 6-pin (2x3, Female)
In stock PRT-10651
0.9 2   
Ribbon Cable - 6 wire (15ft)
In stock CAB-10646
7 2   
Ribbon Cable - 10 wire (15ft)
Out of stock CAB-10647
5.5 1   
Ribbon Crimp Connector - 10-pin (2x5, Female)
In stock PRT-10650
5.5 10   
Voltage Regulator - 3.3V
In stock COM-00526
2.1 1   
Voltage Regulator - Adjustable
Out of stock COM-00527
2.1 1   
Solder Tip Tinner and Cleaner
In stock TOL-13246
10.95 1   
SparkFun ESP8266 Thing
In stock WRL-13231
18.5 1   
Solenoid - 5V (Small)
In stock ROB-11015
5.5 1   
Raspberry Pi 2 - Model B
Retired DEV-13297
41.95 1   
Cannot be ordered at this time.
Surface Transducer - Small
Retired COM-10917
9.95 1   
Cannot be ordered at this time.
SparkFun Breadboard Power Supply Stick 5V/3.3V
Retired PRT-10804
14.95 1   
Cannot be ordered at this time.
SparkFun Breadboard Power Supply 5V/3.3V
In stock PRT-00114
11.95 1   
Capacitance Meter DIY Kit
Retired KIT-09485
13.95 1   
Cannot be ordered at this time.
EasyDriver - Stepper Motor Driver
In stock ROB-12779
16.95 1   
Small Stepper Motor
In stock ROB-10551
8.95 1   
Stepper Motor with Cable
In stock ROB-09238
17.5 1   
DC Barrel Jack Adapter - Breadboard Compatible
In stock PRT-10811
3.15 3   
SparkFun FTDI Basic Breakout - 5V
In stock DEV-09716
16.5 1   
USB micro USB SMD Connector
Retired PRT-08533
1.5 1   
Cannot be ordered at this time.
USB Male Type A Connector
In stock PRT-00437
1.6 1   
Alligator Clip
In stock PRT-00111
0.5 1   
Voltage Regulator - BD10KA5W (500mA)
Retired COM-10827
0.76
You save:
0.19 (20%)
1   
Cannot be ordered at this time.
Silicone Bumpers - Large (10x16.5mm, 4 pack)
In stock COM-10594
2.1 2   
STEMTera (White)
Retired DEV-14083
45 1   
Cannot be ordered at this time.
Raspberry Pi 3
Retired DEV-13825
39.95 1   
Cannot be ordered at this time.
SparkFun RedStick
Retired DEV-13741
20.95 1   
Cannot be ordered at this time.
Modular Plastic Storage Box - Small (10 pack)
In stock TOL-11527
4.5 1   
Adjustable Parts Box
In stock PRT-13867
11.9 2   
Weller WLC100 Soldering Station
Retired TOL-14228
67.95 1   
Cannot be ordered at this time.
Total: 646.16