Things I want

by Dougie

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Breadboard - Translucent Self-Adhesive (Clear)
In stock PRT-09567
16.5 3   
Hackerspace Passport
Retired SWG-11079
1.95 1   
Cannot be ordered at this time.
Sugru - 12 Pack (Mixed Colors)
Retired TOL-10787
17.95 1   
Cannot be ordered at this time.
Rover 5 Robot Platform
Retired ROB-10336
67.95 1   
Cannot be ordered at this time.
Eagle Text Reference Board
Retired PRT-08754
4.95 1   
Cannot be ordered at this time.
Tweezers - Curved (ESD Safe)
In stock TOL-10602
4.5 1   
Smart SMD Tester
In stock TOL-10829
29.95 1   
uLog - The Lil'est Logger
Retired WIG-09228
19.95 1   
Cannot be ordered at this time.
SparkFun Mini Screwdriver
In stock TOL-09146
1.05 1   
Compass Module - HMC1051Z (single axis)
Retired COM-11071
4.95 1   
Cannot be ordered at this time.
MicroRax - PCB Standoff
Retired PRT-11294
1.5 1   
Cannot be ordered at this time.
EL Inverter - Battery Pack
Retired COM-11222
4.95 1   
Cannot be ordered at this time.
Liquid Flux Pen - Water Soluble
Retired TOL-08967
4.95 1   
Cannot be ordered at this time.
Power Supply - 12V/5V (2A)
Retired TOL-11296
9.95 1   
Cannot be ordered at this time.
4 Pin Molex Connector - Pigtail
Retired TOL-11298
0.95 1   
Cannot be ordered at this time.
Larson Scanner Kit - 10mm Diffused LEDs
Retired KIT-11365
12.95 1   
Cannot be ordered at this time.
AVR 14 Pin 20MHz 8K 12A/D - ATtiny84
Retired COM-11232
14.85 3   
Cannot be ordered at this time.
SFE Project Notebook - 10" x 7.5" (Black, Grey Pages)
Retired SWG-11063
4.95 1   
Cannot be ordered at this time.
SparkFun Flame Tee - Large
Retired SWG-11328
10 1   
Cannot be ordered at this time.
SparkFun Solder-able Breadboard
In stock PRT-12070
5.5 1   
Basic 20x4 Character LCD - Black on Green 5V (Ding and Dent)
Retired LCD-12631
14.95 1   
Cannot be ordered at this time.
SparkFun Barometric Sensor Breakout - T5403
Retired SEN-12039
29.9 2   
Cannot be ordered at this time.
SparkFun RedBot Mainboard
In stock ROB-12097
36.95 1   
SparkFun Solder-able Breadboard - Mini
In stock PRT-12702
3.5 1   
SparkFun BeagleBone Black Proto Cape
Retired DEV-12774
12.75 1   
Cannot be ordered at this time.
SparkFun LiPo Charger Basic - Mini-USB
In stock PRT-10401
10.5 1   
SparkFun Bluetooth Modem - BlueSMiRF Silver
Retired WRL-12577
19.57
You save:
8.38 (30%)
1   
Cannot be ordered at this time.
Battery Holder - 1x18650 (wire leads)
In stock PRT-12899
1.15 1   
JST Jumper 2 Wire Assembly
In stock PRT-09914
3.15 3   
Shadow Chassis
In stock ROB-13301
13.95 1   
SparkFun RGB LED Breakout - WS2812B
In stock BOB-13282
4.5 1   
SparkFun Big Red Box Proto Board
In stock DEV-13317
8.95 1   
SparkFun Snappable Protoboard
In stock PRT-13268
8.95 1   
Surface Transducer - Small
Retired COM-10917
9.95 1   
Cannot be ordered at this time.
Piezo Vibration Sensor - Large with Mass
In stock SEN-09197
6.5 1   
SparkFun ESP8266 Thing
In stock WRL-13231
18.5 1   
Miniature Solar Cell - CPC1822
Retired PRT-09962
1.95 1   
Cannot be ordered at this time.
SparkFun OpenLog
Retired DEV-09530
24.95 1   
Cannot be ordered at this time.
SparkFun Sound Detector
In stock SEN-12642
11.95 1   
Ribbon Cable - 6 wire (3ft)
Retired CAB-10648
0.75 1   
Cannot be ordered at this time.
Rotary Potentiometer - 10k Ohm, Logarithmic
Retired COM-09940
0.95 1   
Cannot be ordered at this time.
Ceramic Resonator 8MHz
Out of stock COM-00542
0.95 1   
Crystal 8MHz
Retired COM-00538
0.95 1   
Cannot be ordered at this time.
SparkFun Atmospheric Sensor Breakout - BME280
In stock SEN-13676
21.5 1   
ELastoLite Panel - 2x2 inches - Blue
Retired COM-11907
13.95 1   
Cannot be ordered at this time.
Circular LED Bargraphs - Blue
Retired COM-11492
23.9 2   
Cannot be ordered at this time.
Circular LED Bargraphs - Red
Retired COM-10595
19.9 2   
Cannot be ordered at this time.
2.4GHz Antenna - Adhesive (U.FL Connector)
Retired WRL-11320
4.95 1   
Cannot be ordered at this time.
Alligator Test Leads - Multicolored (10 Pack)
In stock PRT-12978
3.5 1   
Slide Pot - Motorized (10k Linear Taper)
Retired COM-10976
24.95 1   
Cannot be ordered at this time.
SparkFun Photon Battery Shield
Retired DEV-13626
9.9
You save:
6.6 (40%)
1   
Cannot be ordered at this time.
SparkFun RedBoard - Programmed with Arduino
Retired DEV-12757
19.95 1   
Cannot be ordered at this time.
Raspberry Pi 3 + Camera Enclosure - Clear
Retired PRT-14025
3.58
You save:
4.37 (55%)
1   
Cannot be ordered at this time.
Pimoroni Explorer HAT Pro
Retired DEV-14039
22.95 1   
Cannot be ordered at this time.
Pimoroni Blinkt!
Retired DEV-14038
7.5 1   
Cannot be ordered at this time.
Enclosure - Aluminum (112x61x31mm)
In stock PRT-13839
4.95 1   
SparkFun Digital Temperature Sensor Breakout - TMP102
In stock SEN-13314
5.5 1   
pi-topSPEAKER
Retired DEV-14355
19.99 1   
Cannot be ordered at this time.
Total: 693.39