SparkFun Qwiic Joystick
COM-15168

SparkFun Qwiic Joystick

SKU: COM-15168

The SparkFun Qwiic Joystick combines the convenience of the Qwiic connection system and an analog joystick.

$12.50
In stock
SKU
COM-15168
Backorder
Stock/Discounts

Helpful Documentation

Product Overview

Now, you can easily add an HID/controller to your project! The SparkFun Qwiic Joystick combines the convenience of the Qwiic connection system and an analog joystick that feels reminiscent of the thumbstick from a PlayStation 2 controller and for that reason it's become a favorite of ours. The only thing that could make it better is a "smart" version, so we made one! With the pre-installed firmware, the ATtiny85 is acts as an intermediary (microcontroller) for the analog and digital inputs from the joystick. This allows the Qwiic Joystick to report its position over I2C. Utilizing our handy Qwiic system, no soldering is required to connect it to the rest of your system. However, we still have broken out 0.1"-spaced pins in case you prefer to use a breadboard.

The joystick is similar to the analog joysticks on PS2 (PlayStation 2) controllers. Directional movements are simply measured with two 10 kΩ potentiometers, connected with a gimbal mechanism that separates the horizontal and vertical movements. This joystick also has a select button that is actuated when the joystick is pressed down. The SparkFun Qwiic Joystick's I2C address is also software selectable so you can plenty of them to the same bus without any risk of collision!

Note: The I2C address of the Qwiic Joystick is 0x20 and is software configurable. A multiplexer/Mux is required to communicate to multiple Qwiic Joystick sensors on a single bus. If you need to use more than one Qwiic Joystick sensor consider using the Qwiic Mux Breakout.

Features & Specs

  • Qwiic Compatible
  • Software Selectable Slave Address
  • Low Power ATtiny85 Microcontroller
  • Reports X and Y Joystick Position + Button Press

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

SparkFun Qwiic Joystick
SparkFun Qwiic Joystick
$12.50
COM-15168
$12.5 retail price.

Available Discounts

  • $11.88 | 10+ units
  • $11.25 | 25+ units
  • $10.63 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing