IPDL 3000

by jameshallam

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Female Headers
In stock PRT-00115
35 20   
Amphenol FCI Clincher Connector (2 Position, Male)
In stock COM-14195
12.6 6   
Break Away Female Headers - Swiss Machine Pin
In stock PRT-00743
8.5 2   
Break Away Male Headers - Swiss Machine Pin
Retired PRT-00117
3
You save:
2.9 (49%)
2   
Cannot be ordered at this time.
DC Barrel Jack Adapter - Female
In stock PRT-10288
35 10   
9V to Barrel Jack Adapter
In stock PRT-09518
17.5 5   
Breadboard - Mini Modular (White)
Out of stock PRT-12043
90 20   
SparkFun Mini Screwdriver
In stock TOL-09146
12.6 12   
Solder Lead Free - 100-gram Spool
In stock TOL-09325
99.5 10   
Momentary Pushbutton Switch - 12mm Square
In stock COM-09190
11 20   
Spectacle Light and Sound Kit
Retired KIT-14173
149.95 1   
Cannot be ordered at this time.
Spectacle Inertia Board
Retired DEV-13992
9.95
You save:
10 (50%)
1   
Cannot be ordered at this time.
Spectacle Motion Board
Retired DEV-13993
7.95
You save:
7 (47%)
1   
Cannot be ordered at this time.
Lithium Ion Battery Pack - 2.2Ah (USB)
Retired TOL-14169
6.95 1   
Cannot be ordered at this time.
Qwiic Human Presence Sensor - AK9750
Retired SPX-14289
39.95 1   
Cannot be ordered at this time.
UHF RFID Antenna (RP-TNC)
Out of stock WRL-14131
42.95 1   
Interface Cable for RP-TNC to RP-SMA - 1m
In stock CAB-14132
6.95 1   
SparkFun Simultaneous RFID Reader - M6E Nano
In stock SEN-14066
235.95 1   
Wall Adapter Power Supply - 5V DC 2A (Barrel Jack)
Retired TOL-12889
5.95 1   
Cannot be ordered at this time.
Qwiic Cable - Breadboard
Retired SPX-14207
2 2   
Cannot be ordered at this time.
UHF RFID Tag - Adhesive (Set of 5)
Retired WRL-14151
20 10   
Cannot be ordered at this time.
UHF RFID Tag (Set of 5)
Retired WRL-14147
20 10   
Cannot be ordered at this time.
Audio Cable TRRS - 1ft
In stock CAB-14163
32 20   
Solder Paste - 50g (Lead Free)
Out of stock TOL-12878
37 2   
Brass Sponge
In stock TOL-08964
14 4   
Soldering Tip - Weller - Standard (ST1)
Retired TOL-14229
125.52
You save:
6.48 (5%)
24   
Cannot be ordered at this time.
SparkFun Logic Level Converter - Bi-Directional
In stock BOB-12009
33.3
You save:
1.7 (5%)
10   
Breadboard - Self-Adhesive (White)
In stock PRT-12002
209.2
You save:
10.8 (5%)
40   
Amphenol FCI Clincher Connector (3 Position, Male)
In stock COM-14197
25.2 24   
Jumper Wires Premium 6" M/M Pack of 100
In stock PRT-10897
80.85 3   
Hook-Up Wire - Assortment (Solid Core, 22 AWG)
In stock PRT-11367
129 6   
Trimpot 10K Ohm with Knob
In stock COM-09806
21 20   
Vibration Motor
In stock ROB-08449
45 20   
Hook-Up Wire - Assortment (Stranded, 22 AWG)
Out of stock PRT-11375
135 6   
Alligator Test Leads - Multicolored (10 Pack)
In stock PRT-12978
99.9
You save:
5.1 (5%)
30   
Flush Cutters - Hakko
Retired TOL-11952
104.25 15   
Cannot be ordered at this time.
Wire Strippers - 30AWG (Hakko)
Retired TOL-12630
99.5 10   
Cannot be ordered at this time.
Tweezers - Curved (ESD Safe)
In stock TOL-10602
45 10   
Tweezers - Straight (ESD Safe)
In stock TOL-10603
45 10   
Needle Nose Pliers
In stock TOL-08793
63 18   
Reed Switch - Insulated
In stock COM-10601
60
You save:
3 (5%)
30   
Magnet Ring - 3/16"
In stock COM-08914
30
You save:
1.5 (5%)
30   
Infrared Emitters and Detectors
Retired SEN-00241
55.5
You save:
3 (5%)
30   
Cannot be ordered at this time.
Break Away Male Headers - Right Angle
In stock PRT-00553
45 20   
Break Away Headers - Long
In stock PRT-10158
32.5 10   
Heat Shrink Kit
In stock PRT-09353
53.7 6   
Conductive Thread Bobbin - 12m (Smooth, Stainless Steel)
In stock DEV-13814
49.5 10   
Solder Wick #2 5ft. - Generic
In stock TOL-09327
41.25 15   
Mini Power Switch - SPDT
In stock COM-00102
45.6
You save:
2.4 (5%)
30   
Battery Holder - 4xAA to Barrel Jack Connector
In stock PRT-09835
27.5 10   
Resistor 1.0M Ohm 1/4 Watt PTH
In stock COM-11853
3 12   
Screw Terminals 2.54mm Pitch (2-Pin)
In stock PRT-10571
36
You save:
2 (5%)
40   
Screw Terminals 5mm Pitch (2-Pin)
In stock PRT-08432
40
You save:
2 (5%)
40   
Resistor 1.0M Ohm 1/6th Watt PTH - 20 pack
Retired COM-11852
10
You save:
9 (47%)
20   
Cannot be ordered at this time.
SparkFun Solder-able Breadboard
In stock PRT-12070
55 10   
Break Away Headers - Straight
In stock PRT-00116
99.6
You save:
5.4 (5%)
60   
Arduino Stackable Header Kit - R3
In stock PRT-11417
35 20   
SparkFun RJ45 Breakout
In stock BOB-00716
20
You save:
1 (5%)
20   
SparkFun TRRS 3.5mm Jack Breakout
Only 9 left! BOB-11570
85.6
You save:
4.4 (5%)
20   
RJ45 8-Pin Connector
In stock PRT-00643
32 20   
SparkFun Solder-able Breadboard - Mini
In stock PRT-12702
49.95
You save:
2.55 (5%)
15   
Solder Tip Polishing Bar
22 available TOL-14233
78 4   
Solder Tip Tinner and Cleaner
In stock TOL-13246
43.8 4   
SparkFun Capacitor Kit
In stock KIT-13698
17.9 2   
Conductive Thread Bobbin - 30ft (Stainless Steel)
In stock DEV-10867
39.5 10   
Mini Photocell
In stock SEN-09088
32 20   
Total: 3334.87