Customer #691766's Wish List from Cart

by Member #691766

Favorited Favorite 0

2017-18

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Wire Strippers - 30AWG (Hakko)
Retired TOL-12630
9.95 1   
Cannot be ordered at this time.
Wall Adapter Power Supply - 5V DC 2A (USB Micro-B)
Retired TOL-12890
17.85 3   
Cannot be ordered at this time.
SmartiPi Touch
Retired PRT-14059
74.85 3   
Cannot be ordered at this time.
Raspberry Pi Camera Module V2
Out of stock DEV-14028
75 3   
Cannot be ordered at this time.
Raspberry Pi LCD - 7" Touchscreen
Out of stock LCD-13733
180 3   
Cannot be ordered at this time.
Raspberry Pi 3
Retired DEV-13825
239.7 6   
Cannot be ordered at this time.
Arduino Stackable Header - 10 Pin
In stock PRT-11376
1.5 2   
Arduino Stackable Header Kit - R3
In stock PRT-11417
7 4   
Arduino Stackable Header Kit
In stock PRT-10007
7 4   
Female Headers
In stock PRT-00115
7 4   
JST Jumper 4 Wire Assembly
In stock PRT-09916
6.4 4   
LED RGB Strip - Addressable, Sealed (5m)
Retired COM-12028
771 6   
Cannot be ordered at this time.
JST Jumper 2 Wire Assembly
In stock PRT-09914
4.2 4   
micro:bit Go Bundle
Retired DEV-14336
66 4   
Cannot be ordered at this time.
SparkFun micro:climate kit
Retired KIT-14217
117.95 1   
Cannot be ordered at this time.
SparkFun micro:arcade kit
Retired KIT-14218
39.71
You save:
13.24 (25%)
1   
Cannot be ordered at this time.
Arduino Industrial 101
Retired DEV-14134
39.95 1   
Cannot be ordered at this time.
NeuroSky Mindwave Mobile
Retired SEN-12805
219.9 2   
Cannot be ordered at this time.
SparkFun RGB and Gesture Sensor - APDS-9960
In stock SEN-12787
82.5 5   
SparkFun RGB LED Breakout - WS2812B
In stock BOB-13282
85.6
You save:
4.4 (5%)
20   
Solder Vacuum
In stock TOL-13203
11 2   
FadeCandy NeoPixel Driver - USB-Controlled Dithering
Retired COM-12821
249.5 10   
Cannot be ordered at this time.
Solenoid - 5V (Small)
In stock ROB-11015
82.5 15   
Digital Multimeter - Basic
In stock TOL-12966
16.5 1   
Multimeter Probes - Needle Tipped
Out of stock TOL-12078
44 8   
Panavise Jr. - Vacuum Base
Retired TOL-10410
35.5 1   
Cannot be ordered at this time.
Humidity and Temperature Sensor - RHT03
Retired SEN-10167
39.8 4   
Cannot be ordered at this time.
7-Segment Display - 6.5" (Red)
In stock COM-08530
410 20   
SparkFun Snappable Protoboard
In stock PRT-13268
53.7 6   
Hook-up Stranded Wire - Black (22 AWG)
In stock PRT-08867
28 8   
Automotive Jumper 2 Wire Assembly - 18 AWG
Out of stock PRT-09923
8.25 3   
Cannot be ordered at this time.
Jumper Wire - JST to Molex
Retired PRT-08598
3 2   
Cannot be ordered at this time.
SparkFun 9DoF Razor IMU M0
Retired SEN-14001
35.95 1   
Cannot be ordered at this time.
SparkFun Wake on Shake
Retired SEN-11447
137.7 6   
Cannot be ordered at this time.
SparkFun ESP8266 Thing - Dev Board (with Headers)
In stock WRL-13804
365.56
You save:
19.19 (5%)
19   
Arduino Pro Mini 328 - 5V/16MHz
In stock DEV-11113
32.85 3   
SparkFun RedStick
Retired DEV-13741
125.7 6   
Cannot be ordered at this time.
SparkFun OpenPIR
In stock SEN-13968
17.5 1   
PIR Motion Sensor (JST)
In stock SEN-13285
10.95 1   
Solder-Mate Solder Dispenser
In stock TOL-14232
15.5 1   
Tilt Sensor - AT407
In stock SEN-10289
50
You save:
2.5 (5%)
25   
SparkFun Blynk Board - ESP8266
Retired WRL-13794
69 2   
Cannot be ordered at this time.
SparkFun MOSFET Power Controller
In stock PRT-11214
10.5 1   
SparkFun FTDI Basic Breakout - 5V
In stock DEV-09716
66 4   
Soldering Tip - Hakko - Conical (T18-B)
Retired TOL-10721
7.95 1   
Cannot be ordered at this time.
Soldering Tip - Hakko - Chisel (T18-D16)
Retired TOL-10720
7.95 1   
Cannot be ordered at this time.
Tweezers - Curved (ESD Safe)
In stock TOL-10602
4.5 1   
LilyPad Pixel Board
Retired DEV-13264
10.72
You save:
13.08 (55%)
4   
Cannot be ordered at this time.
Breadboard - Self-Adhesive (White)
In stock PRT-12002
44 8   
Hook-Up Wire - Assortment (Stranded, 22 AWG)
In stock PRT-11375
45 2   
Hook-up Wire - White (22 AWG)
In stock PRT-08026
8.25 3   
Hook-up Stranded Wire - Red (22 AWG)
In stock PRT-08865
28 8   
Hook-up Wire - Yellow (22 AWG)
In stock PRT-08024
8.85 3   
Hook-up Wire - Black (22 AWG)
In stock PRT-08022
8.85 3   
Hook-up Wire - Red (22 AWG)
In stock PRT-08023
8.85 3   
Magnet Wire Kit
In stock PRT-11363
84.75 5   
SparkFun Solder-able Breadboard
In stock PRT-12070
66 12   
DC Barrel Power Jack/Connector
In stock PRT-00119
18 12   
Break Away Male Headers - Right Angle
In stock PRT-00553
27 12   
Break Away Headers - Straight
In stock PRT-00116
21 12   
SparkFun nRF52832 Breakout
Retired WRL-13990
227.4
You save:
12 (5%)
12   
Cannot be ordered at this time.
Resistor 330 Ohm 1/6th Watt PTH
In stock COM-08377
0.9 3   
Magnet Square - 0.125"
In stock COM-08644
12.6 12   
SparkFun ESP8266 Thing - Dev Board
In stock WRL-13711
210.96
You save:
11.04 (5%)
12   
Serial TFT LCD - 3.2" with Touchscreen (uLCD-32PTU-GFX)
Retired LCD-11677
84.95 1   
Cannot be ordered at this time.
USB-to-Serial Bridge - µUSB-PA5
Retired DEV-11814
49.9 2   
Cannot be ordered at this time.
SparkFun Barometric Pressure Sensor Breakout - MPL115A1
Retired SEN-09721
44.85 3   
Cannot be ordered at this time.
LilyPad Simblee BLE Board - RFD77101
Retired DEV-13633
83.85 3   
Cannot be ordered at this time.
LilyPad Accelerometer - ADXL335
29 available DEV-09267
204.6
You save:
10.8 (5%)
12   
LilyPad Light Sensor
Retired DEV-08464
15.8 4   
Cannot be ordered at this time.
LilyPad Simple Power
30 available DEV-11893
23 2   
LilyPad XBee
Retired DEV-12921
14.36
You save:
17.54 (55%)
2   
Cannot be ordered at this time.
Breakout Board for XBee Module
In stock BOB-08276
3.5 1   
SparkFun XBee Explorer Dongle
In stock WRL-11697
27.95 1   
LilyPad Coin Cell Battery Holder - Switched - 20mm
In stock DEV-13883
2.1 1   
LilyPad Button Board
In stock DEV-08776
2.1 1   
LilyPad Temperature Sensor
In stock DEV-08777
5.5 1   
XBee Pro 60mW U.FL Connection - Series 1 (802.15.4)
Retired WRL-08710
37.95 1   
Cannot be ordered at this time.
XBee-Pro 900 XSC S3B Wire
Retired WRL-11634
66.95 1   
Cannot be ordered at this time.
XBee Pro 60mW Wire Antenna - Series 1 (802.15.4)
Retired WRL-08742
37.95 1   
Cannot be ordered at this time.
Resistor Network - 330 Ohm (6-pin bussed)
In stock COM-10855
13.3 14   
SparkFun Cerberus USB Cable - 6ft
Retired CAB-12016
13.94 2   
Cannot be ordered at this time.
SparkFun IoT Starter Kit with Blynk Board
Retired KIT-13865
299.8 4   
Cannot be ordered at this time.
SparkFun XBee Explorer USB
In stock WRL-11812
27.95 1   
Lithium Ion Battery - 2000mAh
Retired PRT-08483
38.85 3   
Cannot be ordered at this time.
Interface Cable SMA to U.FL - 100mm
In stock WRL-09145
5.5 1   
XBee 1mW U.FL Connection - Series 1 (802.15.4)
Retired WRL-08666
24.95 1   
Cannot be ordered at this time.
SparkFun LiPo Fuel Gauge
Retired TOL-10617
12.5 1   
Cannot be ordered at this time.
SparkFun LiPo Charger Basic - Mini-USB
In stock PRT-10401
10.5 1   
Lithium Ion Battery - 400mAh
Only 2 left! PRT-13851
5.5 1   
LilyPad Arduino USB - ATmega32U4 Board
34 available DEV-12049
27.95 1   
Total: 6009.6