August order 2

by nasea

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Solar Cell Large - 2.5W
Retired PRT-07840
69.9 2   
Cannot be ordered at this time.
Lithium Ion Battery - 2000mAh
Retired PRT-08483
103.6 8   
Cannot be ordered at this time.
SparkFun SIM Card Socket Breakout
In stock BOB-00573
18.95 1   
SparkFun SM5100B Evaluation Board
Retired CEL-09427
119.9 2   
Cannot be ordered at this time.
SM5100B Mating Connector
Retired CEL-09535
5.9 2   
Cannot be ordered at this time.
GSM/GPRS Module - SM5100B
Retired CEL-09533
59.95 1   
Cannot be ordered at this time.
ADH8066 SMD Connector
Retired PRT-10139
2.95 1   
Cannot be ordered at this time.
ADH8066 GSM Module
Retired CEL-10138
49.95 1   
Cannot be ordered at this time.
Quad-band Cellular Antenna SMA
In stock CEL-08347
10.95 1   
Quad-band Cellular Duck Antenna SMA
In stock CEL-00675
8.95 1   
GPS Evaluation Board
Retired GPS-08334
39.95 1   
Cannot be ordered at this time.
32 Channel San Jose Navigation GPS 5Hz Receiver with Antenna
Retired GPS-08266
99.95 1   
Cannot be ordered at this time.
50 Channel GS407 Helical GPS Receiver
Retired GPS-09436
89.95 1   
Cannot be ordered at this time.
Analog to Digital Converter - MCP3002
In stock COM-08636
2.5 1   
Transistor - NPN (BC547)
Retired COM-08928
5 10   
Cannot be ordered at this time.
Transistor - NPN, 60V 200mA (2N3904)
In stock COM-00521
5.5 10   
Transistor - PNP 60V 200mA (2N3906)
In stock COM-00522
5 10   
H-Bridge Motor Driver 1A
In stock COM-00315
12.5 5   
N-Channel MOSFET 60V 30A
Retired COM-10213
12.5 10   
Cannot be ordered at this time.
P-Channel MOSFET 55V 31A
In stock COM-10349
12.5 10   
Real Time Clock - DS3234
Only 2 left! COM-10079
21.9 2   
Step Up/Down Inverting Switching Regulator
Retired COM-00317
9.75 5   
Cannot be ordered at this time.
TLC 5940 - PWM Driver
Retired COM-10136
11.9 2   
Cannot be ordered at this time.
Digital Potentiometer - 10K
In stock COM-10613
6.4 4   
Diode Rectifier - 1A, 50V (1N4001)
In stock COM-08589
3.75 15   
Diode Small Signal - 1N4148
In stock COM-08588
3.75 15   
Fuse 5mm 125VAC 5A
In stock COM-09772
2.75 5   
Fuse 5mm 250V 200mA
Retired COM-10165
4.75 5   
Cannot be ordered at this time.
Fuse Clip 5mm
In stock COM-09773
3 10   
Heating Pad - 5x10cm
In stock COM-11288
4.5 1   
Laser Card Module - Red
Retired COM-00594
13.9 2   
Cannot be ordered at this time.
Piezo Element
In stock SEN-10293
19.2 12   
Solid State Relay - 8A
Retired COM-10636
14.85 3   
Cannot be ordered at this time.
Spark Gap Igniter - 4.8V
Retired COM-11218
14.95 1   
Cannot be ordered at this time.
Tilt Compensated Compass Breakout - LSM303DLMTR
Retired SEN-10888
29.95 1   
Cannot be ordered at this time.
SparkFun JPEG Trigger
Retired DEV-10549
29.95 1   
Cannot be ordered at this time.
LinkSprite JPEG Color Camera TTL Interface
Retired SEN-10061
44.95 1   
Cannot be ordered at this time.
Small Heatsink with Thermal Tape (pack of 5)
Retired PRT-10746
15.9 2   
Cannot be ordered at this time.
Heat Sink with Fins
Retired PRT-09798
3.95 1   
Cannot be ordered at this time.
Stepper Motor - 125 oz.in (200 steps/rev, 300mm Wire)
Retired ROB-10847
23.95 1   
Cannot be ordered at this time.
Big Easy Driver
Retired ROB-10735
45.9 2   
Cannot be ordered at this time.
FlexiForce Pressure Sensor - 100lbs.
In stock SEN-08685
21.5 1   
Softpot Rotary Potentiometer
Retired SEN-08678
13.9 2   
Cannot be ordered at this time.
Rotary Potentiometer - 10k Ohm, Linear
In stock COM-09939
10.5 10   
Hall-Effect Sensor - US1881 (Latching)
In stock COM-09312
10.5 10   
Infrared Emitters and Detectors
Retired SEN-00241
9.75 5   
Cannot be ordered at this time.
Infrared Sensor Jumper Wire - 3-Pin JST
In stock SEN-08733
16 10   
MicroMag 3-Axis Magnetometer
Retired SEN-00244
49.95 1   
Cannot be ordered at this time.
MPR121 Capacitive Touch Keypad
Retired SEN-10250
19.95 1   
Cannot be ordered at this time.
SparkFun Capacitive Touch Sensor Breakout - MPR121
Retired SEN-09695
13.9 2   
Cannot be ordered at this time.
Non-Invasive Current Sensor - 30A
Out of stock SEN-11005
10.95 1   
Ultrasonic Range Finder - HRLV-MaxSonar-EZ1
Retired SEN-11308
39.95 1   
Cannot be ordered at this time.
Micro Maestro 6-channel USB Servo Controller
Retired ROB-09664
39.9 2   
Cannot be ordered at this time.
SparkFun Motor Driver - Dual TB6612FNG (1A)
Retired ROB-09457
9.9 2   
Cannot be ordered at this time.
Hobby Motor
Retired ROB-10171
9.5 10   
Cannot be ordered at this time.
Muscle Wire Actuator - NM706-Super NanoMuscle
Retired ROB-08782
17.9 2   
Cannot be ordered at this time.
Servo - Generic High Torque Continuous Rotation (Standard Size)
In stock ROB-09347
59.8 4   
Servo - Generic Continuous Rotation (Micro Size)
31 available ROB-10189
51.8 4   
Mini Metal Gearmotor 24:1
Retired ROB-08913
13.9 2   
Cannot be ordered at this time.
Universal Mounting Hub - 5mm Aluminum
In stock ROB-10006
34 4   
Wheel 90x10mm Pair - Black
Retired ROB-10077
19.9 2   
Cannot be ordered at this time.
Ball Caster Omni-Directional Metal
Retired ROB-00320
11.9 2   
Cannot be ordered at this time.
Motor Driver 15A IRF7862PBF
Retired ROB-09107
79.9 2   
Cannot be ordered at this time.
Wheel 42x19mm
Retired ROB-08899
13.9 2   
Cannot be ordered at this time.
Universal Plate Set
Retired ROB-10016
13.9 2   
Cannot be ordered at this time.
Arduino Pro Mini 328 - 3.3V/8MHz
In stock DEV-11114
21.9 2   
Papilio One - 500K
Retired DEV-11158
64.95 1   
Cannot be ordered at this time.
Xilinx FPGA Parallel Programmer
Retired DEV-09846
9.95 1   
Cannot be ordered at this time.
2x5 Pin IDC Ribbon Cable
In stock PRT-08535
1.6 1   
Parallel Cable DB25 M/F - 6 Foot
Retired CAB-00064
4.95 1   
Cannot be ordered at this time.
Alligator Clips - Petite Clip
Retired PRT-10291
9.5 10   
Cannot be ordered at this time.
Servo - Generic (Sub-Micro Size)
Only 2 left! ROB-09065
59.7 6   
Servo Extension Cable - Female to Female (Shrouded)
Retired ROB-08738
5.7
You save:
12 (68%)
6   
Cannot be ordered at this time.
Servo Cable - Female to Female
Retired ROB-09187
17.7 6   
Cannot be ordered at this time.
Miga Rotary 6P
Retired ROB-08805
17.9 2   
Cannot be ordered at this time.
Mini Metal Gearmotor 100:1
Retired ROB-08912
27.8 4   
Cannot be ordered at this time.
Motor Mount
Retired ROB-11278
4 8   
Cannot be ordered at this time.
Magician Chassis
Retired ROB-10825
29.9 2   
Cannot be ordered at this time.
CMOS Camera - 1300x1040
Retired SEN-08668
39.8 4   
Cannot be ordered at this time.
Digital Temperature Sensor Breakout - TMP102
Retired SEN-09418
11.85 3   
Cannot be ordered at this time.
Photo Interrupter - GP1A57HRJ00F
In stock SEN-09299
23.7 6   
SparkFun Photo Interrupter Breakout Board - GP1A57HRJ00F
In stock BOB-09322
8 5   
Panavise Jr. - Vacuum Base
Retired TOL-10410
35.5 1   
Cannot be ordered at this time.
Screw Removal Pliers
Retired TOL-10510
29.95 1   
Cannot be ordered at this time.
Solder Paste - 50g (Lead Free)
Retired TOL-10605
14.95 1   
Cannot be ordered at this time.
Solder Tip Tinner and Cleaner
Retired TOL-08966
13.95 1   
Cannot be ordered at this time.
Solder Wick #2 5ft. - Generic
Out of stock TOL-09327
11 4   
Bus Pirate Cable
In stock CAB-09556
11 2   
Jumper Wires Premium 6" M/M Pack of 10
In stock PRT-08431
4.5 1   
Voltage Regulator - 3.3V
In stock COM-00526
10.5 5   
Thumb Joystick
In stock COM-09032
4.5 1   
Resistor Kit - 1/4W (500 total)
In stock COM-10969
8.95 1   
10 Segment LED Bar Graph - Yellow
In stock COM-09936
2.05 1   
Ceramic Resonator Kit
Retired COM-09993
8.85 3   
Cannot be ordered at this time.
Crystal 16MHz
In stock COM-00536
6.3 6   
Crystal 14.7456MHz
Retired COM-00669
1.2
You save:
4.5 (79%)
6   
Cannot be ordered at this time.
Darlington Driver 8-Channel ULN2803 DIP
Retired COM-00312
9.75 5   
Cannot be ordered at this time.
Zener Diode - 5.1V 1W
Retired COM-10301
5 20   
Cannot be ordered at this time.
SparkFun LiPo Charger Basic - Mini-USB
In stock PRT-10401
10.5 1   
SparkFun LiPo Fuel Gauge
Retired TOL-10617
50 4   
Cannot be ordered at this time.
LiPower - Boost Converter
In stock PRT-10255
35 2   
SparkFun 5V Step-Up Breakout - NCP1402
Retired PRT-10968
5.95 1   
Cannot be ordered at this time.
SparkFun 3.3V Step-Up Breakout - NCP1402
Retired PRT-10967
13 2   
Cannot be ordered at this time.
SparkFun Power Cell - LiPo Charger/Booster
Retired PRT-11231
19.95 1   
Cannot be ordered at this time.
USB LiPoly Charger - Single Cell
Retired PRT-10161
14.95 1   
Cannot be ordered at this time.
SparkFun LiPoly Fast Charger - 5V Input
Retired PRT-08293
19.95 1   
Cannot be ordered at this time.
2500 mAh NiMH Battery - AA
In stock PRT-00335
26 8   
Battery Charger 4 Bay - NiMH
Retired PRT-10052
7.95 1   
Cannot be ordered at this time.
5V DC to DC Step Up - 2xAA
Retired PRT-08249
11.95 1   
Cannot be ordered at this time.
Battery Holder - 4xAA Cube
Retired PRT-00550
7.8 4   
Cannot be ordered at this time.
Parts Box
Retired TOL-09283
35.55 9   
Cannot be ordered at this time.
Parts Box - Round
Retired TOL-10690
14.75 5   
Cannot be ordered at this time.
Jumper Wire - JST Black Red
In stock PRT-08670
5.25 5   
MakerBeam
Retired PRT-10540
259.9 2   
Cannot be ordered at this time.
SparkFun Triple Axis Accelerometer and Gyro Breakout - MPU-6050
Retired SEN-11028
65 2   
Cannot be ordered at this time.
Servo Mount
Retired ROB-11277
4 8   
Cannot be ordered at this time.
Pan/Tilt Bracket Kit (Multi Attachment)
Out of stock ROB-10335
13 2   
Wheel Encoder Set
Retired ROB-09209
39.95 1   
Cannot be ordered at this time.
Angle Bracket - 4-40
In stock PRT-10228
15.6
You save:
0.9 (5%)
30   
Wild Thumper Controller Board
Retired ROB-11057
74.95 1   
Cannot be ordered at this time.
Arduino Due
Retired DEV-11589
146.85 3   
Cannot be ordered at this time.
SparkFun Serial Controlled Motor Driver
Retired ROB-09571
29.95 1   
Cannot be ordered at this time.
Vacuum Pump - 12V
In stock ROB-10398
18.95 1   
Total: 3142.85