Wearable Technology

by Member #367308

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Conductive Ribbon - 3-Conductor (1 yard)
Retired DEV-10172
17.85 3   
Cannot be ordered at this time.
SparkFun Inventor's Kit for Arduino
Retired KIT-11227
84.95 1   
Cannot be ordered at this time.
fabrickit Snap Brick - Female
Retired DEV-10298
5.85 3   
Cannot be ordered at this time.
fabrickit Snap Brick - Male
Retired DEV-10297
5.85 3   
Cannot be ordered at this time.
LilyPad Temperature Sensor
In stock DEV-08777
16.5 3   
Resistor Kit - 1/4W (500 total)
In stock COM-10969
26.85 3   
Flex Sensor 2.2"
In stock SEN-10264
47.8 4   
Locking Button - Medium Red Panel Mount
Retired COM-09808
19.5 10   
Cannot be ordered at this time.
fabrickit Bare Brick
Retired DEV-10296
7.5 5   
Cannot be ordered at this time.
Piezo Element
In stock SEN-10293
16 10   
Temperature Sensor - TMP36
In stock SEN-10988
24 15   
Reed Switch
In stock COM-08642
21 10   
Mini Photocell
In stock SEN-09088
24 15   
LilyTwinkle
In stock DEV-11364
56.5
You save:
3 (5%)
10   
LilyPad Button Board
In stock DEV-08776
20
You save:
1 (5%)
10   
LED - 5mm Cycling RGB (fast)
In stock COM-11451
9.5 10   
LED - 5mm Cycling RGB (slow)
In stock COM-11450
9.5 10   
LED - Ultraviolet
In stock COM-08662
10.5 10   
Triple Output LED RGB - SMD
In stock COM-07844
5.6
You save:
16.9 (75%)
10   
LED - RGB 5mm Square (Piranha)
Retired COM-11679
19 20   
Cannot be ordered at this time.
LED - 3mm Cycling RGB (fast)
In stock COM-11449
11 20   
LED - 3mm Cycling RGB (slow)
In stock COM-11448
11 20   
Pull Chain Switch
Retired COM-11136
7.5 5   
Cannot be ordered at this time.
Force Sensitive Resistor - Small
In stock SEN-09673
37.5 5   
Flex Sensor 4.5"
31 available SEN-08606
89.75 5   
LilyPad LED Micro - Blue (5pcs)
Retired DEV-10755
7.5 2   
Cannot be ordered at this time.
LilyPad LED Micro - Yellow (5pcs)
Retired DEV-10757
7.5 2   
Cannot be ordered at this time.
LilyPad LED Micro - Green (5pcs)
Retired DEV-10756
7.5 2   
Cannot be ordered at this time.
LilyPad LED Micro - Red (5pcs)
Retired DEV-10754
7.5 2   
Cannot be ordered at this time.
Polymorph - 1000g
Retired TOL-10951
66.4
You save:
3.5 (5%)
2   
Cannot be ordered at this time.
LilyPad SimpleSnap Protoboard
Retired DEV-10940
11.7
You save:
1.3 (10%)
2   
Cannot be ordered at this time.
Magnetic Snap 18mm
Retired DEV-08682
4.9
You save:
14.6 (75%)
10   
Cannot be ordered at this time.
LilyPad MP3
In stock DEV-11013
56.5 1   
LilyPad Tri-Color LED
Retired DEV-08467
3.5 1   
Cannot be ordered at this time.
LilyPad Vibe Board
In stock DEV-11008
8.5 1   
Bare Conductive - Electric Paint (50ml)
In stock COM-10994
32.5 1   
Bare Conductive - Electric Paint Pen (10ml)
Out of stock COM-11521
12.95 1   
Cannot be ordered at this time.
Conductive Fabric - 12"x13" Ripstop
Retired DEV-10056
11.95 1   
Cannot be ordered at this time.
Conductive Stainless Fiber - 1oz
Retired DEV-10868
5.95 1   
Cannot be ordered at this time.
Thermochromatic Pigment - Black (20g)
Retired COM-11558
12.95 1   
Cannot be ordered at this time.
Thermochromatic Pigment - Bright Yellow (20g)
Retired COM-11557
12.95 1   
Cannot be ordered at this time.
Thermochromatic Pigment - Red (20g)
Retired COM-11555
12.95 1   
Cannot be ordered at this time.
Thermochromatic Pigment - Sapphire Blue (20g)
Retired COM-11556
12.95 1   
Cannot be ordered at this time.
Blackberry Trackball
Retired COM-09308
4.95 1   
Cannot be ordered at this time.
Door Switch - Momentary
Retired COM-11142
0.95 1   
Cannot be ordered at this time.
EL Wire - Blue 3m
Retired COM-10195
9.95 1   
Cannot be ordered at this time.
EL Wire - Green 3m
Retired COM-10194
9.95 1   
Cannot be ordered at this time.
EL Wire - Purple 3m
Retired COM-10196
9.95 1   
Cannot be ordered at this time.
EL Wire - Orange 3m
Retired COM-10193
9.95 1   
Cannot be ordered at this time.
Fabric Button Pad - 5 Buttons
Retired COM-11813
19.95 1   
Cannot be ordered at this time.
LED String Lights - Blue (10M)
Retired COM-11750
9.95 1   
Cannot be ordered at this time.
LED String Lights - Purple (10M)
Retired COM-11755
9.95 1   
Cannot be ordered at this time.
LED String Lights - Red (10M)
Retired COM-11747
9.95 1   
Cannot be ordered at this time.
Mini Pushbutton Switch
In stock COM-00097
0.45 1   
Mini Pushbutton Switch - SMD
In stock COM-08720
1.05 1   
Rocker Switch - SPST (right-angle)
In stock COM-08837
1.05 1   
Rocker Switch - Round w/ Blue LED
In stock COM-11155
1.6 1   
SparkFun Inventor's Kit Parts Refill Pack
Retired LAB-11479
24.95 1   
Cannot be ordered at this time.
Wire Strippers 30AWG
Retired TOL-08696
4.95 1   
Cannot be ordered at this time.
Solder - 1/4lb Spool (0.032") Special Blend
Only 7 left! TOL-10243
26.95 1   
Soldering Iron Stand
Only 9 left! TOL-09477
6.5 1   
SparkFun Inventor's Kit for Arduino - Carrying Case
Retired COM-11410
2.95 1   
Cannot be ordered at this time.
Third Hand
23 available TOL-09317
10.95 1   
Tweezers - Curved (ESD Safe)
In stock TOL-10602
4.5 1   
Tweezers - Straight (ESD Safe)
In stock TOL-10603
4.5 1   
fabrickit BricKit
Retired DEV-11811
29.95 1   
Cannot be ordered at this time.
LilyPad ProtoSnap Development Board
Retired DEV-11262
59.95 1   
Cannot be ordered at this time.
SparkFun USB Mini-B Cable - 6 Foot
In stock CAB-11301
4.5 1   
ProtoSnap - LilyPad E-Sewing Kit
Retired DEV-11032
24.95 1   
Cannot be ordered at this time.
Tool Kit - Intermediate
Retired TOL-11031
49.95 1   
Cannot be ordered at this time.
Herbie Kit - Black
Retired ROB-09549
39.95 1   
Cannot be ordered at this time.
littleBits Starter Kit v0.3
Retired KIT-11532
89.95 1   
Cannot be ordered at this time.
Qtechknow ArduSensor Learning Kit
Retired KIT-11470
54.95 1   
Cannot be ordered at this time.
Conductive Fabric - 12"x13" MedTex130
Retired DEV-10070
29.95 1   
Cannot be ordered at this time.
Conductive Fabric - 12"x13" MedTex180
Retired DEV-10055
19.95 1   
Cannot be ordered at this time.
LED - Basic Green 5mm (25 pack)
Out of stock COM-09855
3.95 1   
Cannot be ordered at this time.
LED - Assorted 10 Red / 10 Yellow (20 pack)
In stock COM-10049
0.75
You save:
1.75 (70%)
1   
LED - Basic Red 5mm (25 pack)
In stock COM-09856
3.95 1   
LED - RGB Clear Common Anode (25 pack)
Retired COM-10819
21.95 1   
Cannot be ordered at this time.
LED - RGB Clear Common Cathode (25 pack)
Retired COM-09853
17.56
You save:
4.39 (20%)
1   
Cannot be ordered at this time.
Tool Kit - Intermediate
Retired TOL-11099
69.95 1   
Cannot be ordered at this time.
Arduino Uno - R3 SMD
In stock DEV-11224
26.3 1   
Arduino and Breadboard Holder
In stock DEV-11235
4.95 1   
SparkFun Inventor's Kit Guidebook
Retired BOK-11581
2.95 1   
Cannot be ordered at this time.
Breadboard - Translucent Self-Adhesive (Red)
In stock PRT-11317
5.5 1   
Shift Register 8-Bit - 74HC595
Retired COM-00733
7.5 5   
Cannot be ordered at this time.
Diode Small Signal - 1N4148
In stock COM-08588
3.75 15   
Hobby Motor
Retired ROB-10171
4.75 5   
Cannot be ordered at this time.
Servo - Generic (Sub-Micro Size)
16 available ROB-09065
19.9 2   
Relay SPDT Sealed
In stock COM-00100
8.4 4   
SoftPot Membrane Potentiometer - 50mm
In stock SEN-08680
8.5 1   
USB Cable A to B - 10 Foot
Retired CAB-00513
4.95 1   
Cannot be ordered at this time.
Jumper Wires Standard 7" M/M - 30 AWG (30 Pack)
Out of stock PRT-11026
2.45 1   
LED - RGB Clear Common Cathode
In stock COM-00105
45 20   
Trimpot 10K Ohm with Knob
In stock COM-09806
10.5 10   
Mini Speaker - PC Mount 12mm 2.048kHz
In stock COM-07950
10.5 5   
Momentary Pushbutton Switch - 12mm Square
In stock COM-09190
5.5 10   
Total: 1781.11