SparkFun DataLogger IoT - 9DoF
DEV-20594

SparkFun DataLogger IoT - 9DoF

SKU: DEV-20594

A zero-code data logger with built-in 9DoF tracking. Automatically detect, configure, and log dozens of Qwiic sensors to a microSD card or the cloud.

$79.95
In stock
SKU
DEV-20594
In stock
Stock/Discounts

Helpful Documentation

Product Overview

Capture complex environmental, movement, and location data without writing a single line of code! The SparkFun DataLogger IoT - 9DoF is a powerful, preprogrammed data logger designed for users who need to capture a lot of data quickly and get back to their larger project. It automatically detects, configures, and logs a massive ecosystem of Qwiic sensors and some non-Qwiic sensors, saving your data directly to a microSD card as a CSV or JSON file, or sending it wirelessly to your preferred Internet of Things service (check below for supported services).

Built-In 9DoF Tracking

What sets this version of the DataLogger IoT apart is its built-in hardware for full motion and orientation tracking. Included directly on the board via SPI are the high-performance ISM330DHCX IMU from STMicroelectronics and the MMC5983MA magnetometer from MEMSIC. Simply power up the board, and you instantly have access to a triple-axis accelerometer, gyroscope, and magnetometer, along with any external sensors you plug in.

If you don't need a built-in 9DoF, or you simply want to save a few bucks, we also offer the DataLogger IoT without an IMU!

A Full Plug-and-Play IoT Ecosystem

The DataLogger IoT - 9DoF automatically scans and configures dozens of Qwiic sensors with absolutely no soldering or programming required. Currently, auto-detection is supported across a variety of categories:

  • GNSS & Location: Any u-Blox GNSS module (ZED-F9P, NEO-M9N, MAX-M10S, etc.) for Lat/Long, Altitude, Velocity, and Time.
  • Distance & Movement: Time-of-Flight imagers (VL53L1X, VL53L5, TMF8820) and proximity/presence sensors.
  • Environmental & Air Quality: Comprehensive support for BME280, CCS811, SGP40, SCD40, and ENS160 sensors to track pressure, humidity, VOCs, CO2, and temperature.
  • Specialty Boards: Automatically logs data from biometric hubs, Qwiic Scales (NAU7802), power meters, RFID tags, RGB encoders, and high-precision ADCs.

If you're curious whether a board is plug-and-play-ready with DataLogger IoT, we've tagged the product pages that are capable, so you can tell just by looking! You can also view the list of supported devices. The product ecosystem is constantly growing, so make sure to check back often!

A breakdown of what DataLogger IoT can do!

Wireless Cloud Connectivity

Take your data global using the onboard 2.4GHz WiFi connection thanks to the on-board ESP32-WROOM-32E Module. The DataLogger can sync with popular IoT services, allowing you to easily push your choice of data. Currently, the following IoT services are supported:

  • MQTT Client
  • MQTT Secure Client
  • AWS IoT
  • ThingSpeak MQTT
  • Azure IoT
  • HTTP IoT
  • MachineChat
  • Arduino Cloud

Low-Power for Long-Term Use

Low-power logging is supported! The DataLogger IoT - 9DoF can be configured to take readings at up to 26 times a second with the default sensors turned on, or as infrequently as a single reading every 24 hours. You choose! The DataLogger IoT has a built-in LiPo charging set at 500mA/hr. When sleep mode is enabled, the resulting sleep current is approximately 200µA.

Simple Setup & Firmware Updates

Configuration for the DataLogger IoT - 9DoF is also incredibly straightforward via an easy-to-use serial interface. All you need to do is plug in a USB-C cable, open a serial terminal at 115200 baud, and press any key to open the configuration menu. Because new features are constantly being added, keeping your board up to date is a breeze! You can update the firmware over-the-air (OTA) via WiFi, or simply drop the firmware binary onto a standard microSD card (supporting FAT16/FAT32 up to 32GB). There's absolutely no need to install Arduino or manage complicated libraries!

Features & Specs

ESP32-WROOM-32E Module:

  • Integrated 802.11b/g/n WiFi 2.4GHz transceiver
  • Configurable via CH340C

Power Specs:

  • 3.3V to 6.0V (via VIN)
  • 5V with USB (via 5V or USB type C)
  • 3.6V to 4.2V with LiPo battery (via BATT or 2-pin JST)
  • Built-in MCP73831 single-cell LiPo charger
  • Minimum 500mA charge rate
  • 3.3V (via I2C)
  • MAX17048 LiPo Fuel Gauge

Ports

  • 1x USB Type-C
  • 1x JST style connector for LiPo battery
  • 2x Qwiic-enabled I2C
  • 1x microSD socket
  • Support for 4-bit SDIO and microSD cards formatted to FAT32

LEDs

  • Charge (CHG)
  • Status (STAT)
  • 1-Wire B3DQ3BRG Addressable RGB

Jumpers

  • Measure
  • RGB LED
  • Status LED
  • Charge LED
  • I2C pull-up resistors
  • USB Shield

Buttons

  • Reset
  • Boot

Dimensions: 1.66in. x 2.00in.

Weight: 10.65g

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

SparkFun DataLogger IoT - 9DoF
SparkFun DataLogger IoT - 9DoF
$79.95
DEV-20594
$79.95 retail price.

Available Discounts

  • $75.95 | 10+ units
  • $71.96 | 25+ units
  • $67.96 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing