Track My Order
Frequently Asked Questions
International Shipping Info
Send Email
added to your cart!
The Minisense 100 from Measurement Specialties is a low-cost cantilever-type vibration sensor loaded by a mass to offer high …
This basic piezo sensor from Measurement Specialties is often used for flex, touch, vibration and shock measurements. A small…
These 33mm (1.3") spring loaded pogo pins are great for programming and applications where you don't always want headers sold…
This is a board designed for [opto-isolation](http://en.wikipedia.org/wiki/Opto-isolator). This board is helpful for connecti…
This is a SparkFun exclusive! These are 26 AWG jumper wires terminated as male to female. Use these to jumper from any male o…
This is a SparkFun exclusive! These are 155mm long, 26 AWG jumper wires terminated as male to female. Use these to jumper fro…
This is your basic spool of leaded solder with a 63/37 water soluble resin core. 0.031" gauge and 100 grams. This is a good s…
This is your basic tube of leaded solder with a 63/37 water soluble resin core. 0.031" gauge and 15 grams (around 5ft). Easy …
This is your basic tube of unleaded (Pb-free) solder with a no clean, water soluble resin core. 0.031" gauge and 15 grams
This is a SparkFun exclusive! These are 155mm long, 26 AWG jumper wires. Multiple jumpers can be installed next to one anothe…
This is a 1 foot long JST SH communication cable which can be cut and hacked to your needs. Ideal if you have a UAV project w…
This is the breakout board for the [thumb joystick](http://www.sparkfun.com/commerce/product_info.php?products_id=9032). Pins…
This is a 12-step rotary encoder with a nice 'clicking' feel. It's breadboard friendly, and has a pretty handy select switch …
This is a simple knob that connects to the extra large sized linear slide potentiometer.
A simple slide potentiometer can go a long way. Rated at 10kOhm and 0.5W. Comes with solder tab connections. The taper profil…
This is a very small light sensor. A photocell changes (also called a [photodetector](http://en.wikipedia.org/wiki/Photodetec…
This is a breakout board for the very handy 16-Channel Analog/Digital Multiplexer/Demultiplexer CD74HC4067. This chip is like…
Here is a simple, low-cost, high quality servo for all your mechatronic needs. This servo is very similar in size and specifi…
This is a joystick very similar to the 'analog' joysticks on PS2 (PlayStation 2) controllers. Directional movements are simpl…
These are two pin jumpers (also called shunts) that will create an electrical connection between two pin headers. Commonly us…
This is a 16 character by 2 line display that runs at 3.3V. Utilizes the common ST7066/HD44780 parallel interface ([datasheet…
USB Type 'A' Female SMD connector. For use with any PCB that will be used with a Type A to Type A USB cable. Designed to moun…
This is a SMD 6 pin right angle male header. We use this header on our [LilyPad Main Board](http://www.sparkfun.com/commerce/…
These are standard screws with 2-56 thread and 3/8" long, recommended for the small button pad sets. Can be used with a 2-56 …
**Description**: These are standard nuts with 2-56 thread. For use with 2-56 machine screws and five button pad set listed be…
Electrolytic decoupling capacitors 1000uF/25V. These capacitors are great transient/surge suppressors and work well in high-v…
The LS20031 GPS receiver is a complete GPS smart antenna receiver, that includes an embedded antenna and GPS receiver circuit…
This is a brass sponge that will help clean your soldering iron tip. Use it to remove residue from your iron tip before solde…
With the Gas Sensor Breakout you will be able to utilize each oversized, oddly spaced pins featured on every MQ gas sensor pr…
This 3ft Category 6 (CAT 6) Ethernet cable is the solution to your internet working needs. With a speed of up to 500MHz you c…
This is your standard fridge magnet, perfect for holding up quite a bit of weight. Grade C8, ceramic disk magnet. Magnetizati…
These are small rare earth magnets - 3/16" rings. Composed of Neodymium/Iron/Boron (NdFeB), these magnets are curiously stron…
This alcohol sensor is suitable for detecting alcohol concentration on your breath, just like your common breathalyzer.
Huge 10mm through-hole LEDs. Mood light an entire wall!
Huge 10mm through-hole LEDs.
Huge 10mm through-hole LEDs. Mood-light an entire wall!
Standard 22 AWG stranded red wire. Use this for soldering wire or any project in which you need flexible wire. Comes in small…
Standard 22 AWG stranded white wire. Use this for soldering wire or any project in which you need flexible wire. Stranded wir…
Standard 22 AWG stranded black wire. Use this for soldering wire or any project in which you need flexible wire. Stranded wir…
Your project will probably need an on/off switch. If you plan to house the project in an enclosure, we found this great rocke…
This is a coin cell holder for the common CR2032 type battery. The holder has a neat pop-in, pop-out feature that makes chang…
This is a very simple but handy, 2" square, double sided perf board. Standard 0.1" spacing with a 4-40 (3mm) holes for mounti…
This is a very simple but extremely handy, 1" square, single sided perf board. Standard 0.1" spacing with a 4-40 (3mm) hole f…
Solder wick, coffee, and paper towels keep SparkFun running. You can steal someone's diagonal cutters for a minute, but you'd…