Fundi Bots Wish List - Hardware

by Solomon King

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Tool Kit - Deluxe
Retired TOL-09467
539.85 3   
Cannot be ordered at this time.
Momentary Pushbutton Switch - 12mm Square
In stock COM-09190
26
You save:
1.5 (5%)
50   
Microswitch - 2 Terminal
Retired COM-09414
30 20   
Cannot be ordered at this time.
Break Away Headers - Straight
In stock PRT-00116
49.8
You save:
2.7 (5%)
30   
Female Headers
In stock PRT-00115
49.8
You save:
2.7 (5%)
30   
Break Away Headers - Long
In stock PRT-10158
65 20   
Jumper Wires Premium 6" Mixed Pack of 100
Only 14 left! PRT-09194
134.75 5   
Jumper Wires Premium 6" M/F Pack of 10
In stock PRT-09140
45 10   
Jumper Wires Premium 12" M/F Pack of 100
In stock PRT-09386
37.5 1   
Heatsink TO-220
In stock PRT-00121
21 20   
Servo - Large
Retired ROB-09064
259 20   
Cannot be ordered at this time.
Servo - Generic High Torque Continuous Rotation (Standard Size)
In stock ROB-09347
299 20   
Servo - Generic Continuous Rotation (Micro Size)
Only 6 left! ROB-10189
259 20   
Servo - Generic (Sub-Micro Size)
16 available ROB-09065
283.5
You save:
15 (5%)
30   
Serial Servo Controller
Retired ROB-08897
179.5 10   
Cannot be ordered at this time.
Small Stepper Motor
In stock ROB-10551
89.5 10   
Stepper Motor with Cable
In stock ROB-09238
175 10   
Tank Treads
Retired ROB-00321
99.5 10   
Cannot be ordered at this time.
Toy Tires - Basic
Retired ROB-00423
49.5 10   
Cannot be ordered at this time.
Toy Tires - Off Road
Retired ROB-00422
39.5 10   
Cannot be ordered at this time.
Toy Tires - Sport
Retired ROB-00421
69.5 10   
Cannot be ordered at this time.
Universal Mounting Hub - 5mm Aluminum
In stock ROB-10006
1071
You save:
119 (10%)
140   
Wheel 70x8mm Pair - Black
Retired ROB-10076
84.9 10   
Cannot be ordered at this time.
Universal Plate Set
Retired ROB-10016
165
You save:
8.75 (5%)
25   
Cannot be ordered at this time.
Angle Bracket - 4-40
In stock PRT-10228
50
You save:
5 (9%)
100   
Nut - Metal (4-40)
Retired PRT-10232
56
You save:
4 (7%)
400   
Cannot be ordered at this time.
Nut - Nylon (4-40)
Retired PRT-10231
50 200   
Cannot be ordered at this time.
Screw - Phillips Head (1/4", 4-40, 10 pack)
In stock PRT-10453
76
You save:
4 (5%)
50   
Screw - Flat Head (1.25", 4-40)
Retired PRT-08988
25 500   
Cannot be ordered at this time.
Standoff - Nylon (3/4", 4-40)
Retired PRT-10315
50 100   
Cannot be ordered at this time.
Standoff - Metal Hex (4-40; 3/8"; 10 pack)
In stock PRT-10463
128.4
You save:
6.6 (5%)
30   
Standoff - Nylon (3/8", 4-40)
In stock PRT-10316
45
You save:
5 (10%)
100   
Screw - Phillips Head (1/2", 4-40, black)
Retired PRT-08763
50 200   
Cannot be ordered at this time.
Nut - Nylon Locknut (4-40)
Retired PRT-10098
25 100   
Cannot be ordered at this time.
Dual Motor GearBox
Retired ROB-00319
164.25 15   
Cannot be ordered at this time.
Battery Holder - 4xAA Cube
Retired PRT-00550
19.5 10   
Cannot be ordered at this time.
Battery Holder - 4xAA to Barrel Jack Connector
In stock PRT-09835
55 20   
Battery Holder - 4xAA Square Terminated
Retired PRT-08159
39.5 10   
Cannot be ordered at this time.
2500 mAh NiMH Battery - AA
In stock PRT-00335
92.7
You save:
4.8 (5%)
30   
Battery Holder 2xAA with Cover and Switch
In stock PRT-09547
32 20   
Battery Charger 4 Bay - NiMH
Retired PRT-10052
39.75 5   
Cannot be ordered at this time.
9V Li-Ion Battery Charger
Retired PRT-10265
19.9 2   
Cannot be ordered at this time.
9V Li-ion Rechargeable Battery - 350mAh
Retired PRT-10053
29.75 5   
Cannot be ordered at this time.
9V Snap Connector
In stock PRT-00091
17.5 10   
Jumper Wire Kit - 140pcs
In stock PRT-00124
65 10   
Breadboard - Classic
28 available PRT-00112
54.75 5   
Breadboard - Small Self-Adhesive
Retired PRT-00137
29.75 5   
Cannot be ordered at this time.
ProtoBoard - Square 1" Single Sided
In stock PRT-08808
46.25
You save:
2.5 (5%)
25   
ProtoBoard - Square 2"
19 available PRT-08811
52.5 15   
Hobby Knife
In stock TOL-09200
35 10   
ProtoBoard - Rectangle Wired 3"
Retired PRT-08812
45 10   
Cannot be ordered at this time.
ProtoBoard - Wombat (PTH)
In stock PRT-08619
104
You save:
5.5 (5%)
10   
2x5 Pin Shrouded Header
In stock PRT-08506
66.4
You save:
3.6 (5%)
40   
2x5 Pin IDC Ribbon Cable
In stock PRT-08535
45.6
You save:
2.4 (5%)
30   
Arduino Offset Header - 8 Pin
Retired PRT-09374
25 20   
Cannot be ordered at this time.
Arduino Stackable Header - 6 Pin
In stock PRT-09280
28.4
You save:
1.6 (5%)
40   
Arduino Stackable Header - 8 Pin
In stock PRT-09279
28.4
You save:
1.6 (5%)
40   
Arduino Stackable Header Kit
Out of stock PRT-10007
66.4
You save:
3.6 (5%)
40   
Break Away Male Headers - Right Angle
In stock PRT-00553
45 20   
Header - 6-pin Female (0.1", Right Angle)
Retired PRT-09429
45
You save:
2.5 (5%)
50   
Cannot be ordered at this time.
Polarized Connectors - Crimp Pins (20 Pack)
In stock PRT-08100
100
You save:
5 (5%)
50   
Heat Shrink Kit
In stock PRT-09353
179 20   
Heaterizer XL-3000 Heat Gun
In stock TOL-10326
74.75 5   
Polarized Connectors - Header (2-Pin)
In stock PRT-08233
13
You save:
37 (74%)
100   
Polarized Connectors - Housing (2-Pin)
In stock PRT-08095
13
You save:
37 (74%)
100   
Polarized Connectors - Header (3-Pin)
In stock PRT-08232
13
You save:
37 (74%)
100   
Polarized Connectors - Header (4-Pin)
In stock PRT-08231
41
You save:
4 (9%)
100   
Polarized Connectors - Header (5-Pin)
In stock PRT-08230
41
You save:
4 (9%)
100   
Polarized Connectors - Header (6-Pin)
In stock PRT-08094
41
You save:
4 (9%)
100   
Polarized Connectors - Housing (3-Pin)
In stock PRT-08096
41
You save:
4 (9%)
100   
Polarized Connectors - Housing (4-Pin)
In stock PRT-08097
41
You save:
4 (9%)
100   
Polarized Connectors - Housing (5-Pin)
In stock PRT-08098
41
You save:
4 (9%)
100   
Polarized Connectors - Housing (6-Pin)
In stock PRT-08099
41
You save:
4 (9%)
100   
Infrared Sensor Jumper Wire - 3-Pin JST
In stock SEN-08733
76
You save:
4 (5%)
50   
JST Right Angle Connector - Through-Hole 3-Pin
In stock PRT-09750
30
You save:
1.5 (5%)
30   
Magnet Ring - 3/16"
In stock COM-08914
21 20   
Magnet Square - 0.25"
In stock COM-08643
45.6
You save:
2.4 (5%)
30   
Magnetic Snap 18mm
Retired DEV-08682
4.9
You save:
14.6 (75%)
10   
Cannot be ordered at this time.
MakerBeam
Retired PRT-10540
389.85 3   
Cannot be ordered at this time.
Solar Cell Huge - 5.2W
Retired PRT-09241
49.95 1   
Cannot be ordered at this time.
Solar Cell Small - 0.45W
Retired PRT-07845
79.75 5   
Cannot be ordered at this time.
Hook-up Wire - Black (22 AWG)
In stock PRT-08022
14.75 5   
Hook-up Wire - Red (22 AWG)
In stock PRT-08023
14.75 5   
Hook-up Wire - Yellow (22 AWG)
In stock PRT-08024
14.75 5   
Hook-up Wire - White (22 AWG)
In stock PRT-08026
13.75 5   
Jumper Wire - 0.1", 6-pin, 12"
In stock PRT-10376
21 10   
Jumper Wire - 0.1", 6-pin, 4"
In stock PRT-10366
21 20   
Jumper Wire - 0.1", 6-pin, 6"
In stock PRT-10371
32 20   
Jumper Wire - 0.1", 5-pin, 6"
In stock PRT-10370
32 20   
Jumper Wire - 0.1", 4-pin, 6"
Out of stock PRT-10369
32 20   
Jumper Wire - 0.1", 3-pin, 6"
Only 9 left! PRT-10368
32 20   
Jumper Wire - 0.1", 2-pin, 6"
In stock PRT-10367
32 20   
Hook-up Wire - Gray (22 AWG)
34 available PRT-08025
29.5 10   
Hook-up Stranded Wire - Red (22 AWG)
In stock PRT-08865
35 10   
Hook-up Stranded Wire - White (22 AWG)
33 available PRT-08866
29.5 10   
Hook-up Stranded Wire - Black (22 AWG)
Out of stock PRT-08867
35 10   
Wire Wrap Wire - Red (30 AWG)
Retired PRT-08030
17.9 2   
Cannot be ordered at this time.
Wire Wrap Wire - Yellow (30 AWG)
Retired PRT-08029
8.95 1   
Cannot be ordered at this time.
Wire Wrap Wire - Green (30 AWG)
Retired PRT-08186
8.95 1   
Cannot be ordered at this time.
Wire Wrap Wire - Blue (30 AWG)
Retired PRT-08187
8.95 1   
Cannot be ordered at this time.
Wire Wrap Wire - Black (30 AWG)
Retired PRT-08031
8.95 1   
Cannot be ordered at this time.
Basic 16x2 Character LCD - Black on Green 5V
In stock LCD-00255
185 10   
Basic 20x4 Character LCD - Black on Green 5V
Retired LCD-00256
179.5 10   
Cannot be ordered at this time.
Solder Lead Free - 100-gram Spool
In stock TOL-09325
99.5 10   
Solder Tip Tinner and Cleaner
Retired TOL-08966
27.9 2   
Cannot be ordered at this time.
Solder Wick #2 25ft. - TechSpray
31 available TOL-08775
162.5 5   
Total: 8443.7