Customer #878120's Wish List from Cart

by Member #878120

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Surface Transducer - Large
Retired COM-10975
249.5 10   
Cannot be ordered at this time.
Getting Started in Electronics
Retired BOK-10764
19.95 1   
Cannot be ordered at this time.
MP3 Trigger
In stock WIG-13720
214 4   
Shapeoko Deluxe Kit
Retired TOL-13882
999.95 1   
Cannot be ordered at this time.
Solar Panel - 6W
Retired PRT-13783
60.33
You save:
3.17 (5%)
1   
Cannot be ordered at this time.
Solar Panel - 3.5W
Retired PRT-13782
41.95 1   
Cannot be ordered at this time.
Solar Panel - 2W
Retired PRT-13781
31.5 1   
Cannot be ordered at this time.
Solar Panel - 9W
Retired PRT-13784
80.7
You save:
4.25 (5%)
1   
Cannot be ordered at this time.
uArm Metal - Desktop Robotic Arm
Retired ROB-13663
339.95 1   
Cannot be ordered at this time.
Tool Kit - Beginner
Retired TOL-13086
34.95 1   
Cannot be ordered at this time.
Bleep Drum Kit with MIDI
Retired KIT-12976
79.95 1   
Cannot be ordered at this time.
SparkFun Sound Detector
In stock SEN-12642
11.95 1   
Breadboard - Giant
In stock PRT-12614
21.5 1   
Resistor Kit - 1/4W (500 total)
In stock COM-10969
8.95 1   
Big Dome Pushbutton - Red
In stock COM-09181
12.95 1   
Arcade Joystick
Retired COM-09136
19.95 1   
Cannot be ordered at this time.
Toggle Switch and Cover - Illuminated (Red)
In stock COM-11310
3.5 1   
Blower - Squirrel Cage (12V)
In stock COM-11270
7.5 1   
Slide Pot - Medium (10k Linear Taper)
In stock COM-11621
2.75 1   
Rocker Switch - Round w/ Blue LED
In stock COM-11155
1.6 1   
SparkFun FM Tuner Evaluation Board - Si4703
In stock WRL-12938
49.9 2   
SparkFun Multiplexer Breakout - 8 Channel (74HC4051)
In stock BOB-13906
2.95 1   
SparkFun Shift Register Breakout - 74HC595
In stock BOB-10680
4.5 1   
USB Oscilloscope - MSO-28
Retired TOL-11219
334.95 1   
Cannot be ordered at this time.
SparkFun MP3 Player Shield
In stock DEV-12660
57.9 2   
Vacuum Pump - 12V
In stock ROB-10398
18.95 1   
Jumper Wires Premium 6" M/M Pack of 100
In stock PRT-10897
26.95 1   
Hook-Up Wire - Assortment (Solid Core, 22 AWG)
In stock PRT-11367
21.5 1   
Solenoid - 5V (Small)
In stock ROB-11015
5.5 1   
Vibration Motor
In stock ROB-08449
2.25 1   
Breadboard - Full-Size (Bare)
In stock PRT-12615
13 2   
SparkFun MIDI Shield
In stock DEV-12898
47 2   
SparkFun Mono Audio Amp Breakout - TPA2005D1
In stock BOB-11044
19 2   
EasyDriver - Stepper Motor Driver
In stock ROB-12779
84.75 5   
SparkFun Ardumoto Shield Kit
Retired KIT-13201
39.9
You save:
20 (33%)
2   
Cannot be ordered at this time.
SparkFun Breadboard Power Supply Stick - 5V/3.3V
In stock PRT-13032
69.75 5   
Rotary Switch - 10 Position
In stock COM-13253
8.4 4   
Mini Microswitch - SPDT (Roller Lever, 2-Pack)
Retired COM-13119
24.9 10   
Cannot be ordered at this time.
RFduino - Relay Shield
Retired DEV-13218
111.8 4   
Cannot be ordered at this time.
SparkFun SparkPunk Sequencer Kit
Retired KIT-12707
49.95 1   
Cannot be ordered at this time.
Ball Bearing - Flanged (1/4" Bore, 1/2" OD, 2-Pack)
Retired ROB-13012
23.5 10   
Cannot be ordered at this time.
Mini Microswitch - SPDT (Offset Lever, 2-Pack)
In stock COM-13014
35 10   
Header - 2x23-pin Male (PTH, 0.1")
In stock PRT-12791
21 20   
Stackable Header - 2x23 Pin Female
In stock PRT-12790
65 20   
SparkFun Shift-In Breakout - SN74HC165
Retired BOB-11733
15.8 4   
Cannot be ordered at this time.
Break Away Headers - 40-pin Male (Long Centered, PTH, 0.1")
In stock PRT-12693
21 20   
Infrared Proximity Sensor Short Range - Sharp GP2Y0A41SK0F
17 available SEN-12728
44.85 3   
Standard Gearmotor - 30 RPM (3-12V)
Retired ROB-12532
49.9 2   
Cannot be ordered at this time.
Micro Gearmotor - 2600 RPM (6-12V)
Retired ROB-12518
25.9 2   
Cannot be ordered at this time.
Standard Gearmotor - 6 RPM (3-12V)
Retired ROB-12472
49.9 2   
Cannot be ordered at this time.
Servo Arm - Double (Hitec Standard Spline)
Retired ROB-12546
11.9 2   
Cannot be ordered at this time.
Servo Hub - Lightweight (Hitec Standard)
Retired ROB-12543
7.98 2   
Cannot be ordered at this time.
Micro Gearmotor - 460 RPM (6-12V)
In stock ROB-12429
27.9 2   
Trimpot 10K Ohm with Knob
In stock COM-09806
21 20   
7-Segment Display - 6.5" (Red)
In stock COM-08530
102.5 5   
Momentary Pushbutton Switch - 12mm Square
In stock COM-09190
5.5 10   
Relay SPDT Sealed
In stock COM-00100
21 10   
Toggle Switch
In stock COM-09276
10.5 5   
Voltage Regulator - 3.3V
In stock COM-00526
6.3 3   
SparkFun Audio Amplifier Kit - STA540
Out of stock KIT-09612
448.8
You save:
23.65 (5%)
11   
Cannot be ordered at this time.
Mini Speaker - PC Mount 12mm 2.048kHz
In stock COM-07950
21 10   
SparkFun Audio-Sound Breakout - WTV020SD
Retired WIG-11125
99.75 5   
Cannot be ordered at this time.
SparkFun Music Instrument Shield
In stock DEV-10587
75 2   
SparkFun Triple Axis Accelerometer Breakout - MMA8452Q (with Headers)
Retired BOB-13926
57.5 5   
Cannot be ordered at this time.
Infrared Proximity Sensor - Sharp GP2Y0A21YK
Only 6 left! SEN-00242
74.75 5   
SparkFun AutoDriver - Stepper Motor Driver (v13)
Retired BOB-13752
83.9 2   
Cannot be ordered at this time.
Stepper Motor - 125 oz.in (200 steps/rev, 600mm Wire)
In stock ROB-13656
167.5 5   
Infrared Proximity Sensor Long Range - Sharp GP2Y0A02YK0F
Retired SEN-08958
33 2   
Cannot be ordered at this time.
Arduino Stackable Header Kit - R3
In stock PRT-11417
17.5 10   
Servo - Generic High Torque (Standard Size)
In stock ROB-11965
125.55 9   
Rotary Potentiometer - 10k Ohm, Linear
In stock COM-09939
10.5 10   
Slide Pot - X-Large (10k Linear Taper)
In stock COM-09119
31.5 9   
Arduino Mega 2560 R3
In stock DEV-11061
96.8 2   
Mini Pushbutton Switch
In stock COM-00097
1.8 4   
Hobby Motor - Gear
Out of stock ROB-11696
18.9 9   
Stepper Motor with Cable
In stock ROB-09238
105 6   
Stepper Motor - 68 oz.in (400 steps/rev)
In stock ROB-10846
97.5 5   
Servo - Generic High Torque Continuous Rotation (Standard Size)
In stock ROB-09347
134.55 9   
SparkFun Motor Driver - Dual TB6612FNG (1A)
Retired ROB-09457
29.7 6   
Cannot be ordered at this time.
Force Sensitive Resistor 0.5"
In stock SEN-09375
45 6   
Break Away Headers - Straight
In stock PRT-00116
19.25 11   
Servo - Generic (Sub-Micro Size)
16 available ROB-09065
139.3 14   
Rocker Switch - SPST (round)
In stock COM-11138
3.3 6   
Metal Pushbutton - Momentary (16mm, Blue)
In stock COM-11967
26 4   
SparkFun ProtoShield Kit
Retired DEV-07914
189
You save:
10 (5%)
20   
Cannot be ordered at this time.
Total: 5955.96