PNT Product Guide

Compare SparkPNT surveyors, accessories and precision timing products at a glance.

High-Precision GNSS Surveyors


RTK mosaic Facet L-Band on pole frontRTK mosaic Facet L-Band on pole front

The power of Septentrio's mosaic-X5 module with the versatility of the Facet form factor, this device delivers reliable, centimeter-level GNSS accuracy for field applications.

Rover Base Display Receiver Antenna Battery Reception

Yes

Yes

Yes

Septentrios mosaic-X5 Internal LiPo 6Ah with fast 1 amp charging L1/L2/L5
TX2 front of device imageTX2 front of device image

Our most rugged rover; a quadband receiver housed in a waterproof aluminum enclosure with unparalleled battery life and Galileo-HAS support.

Rover Base Display Receiver Antenna Battery Runtime Reception

Yes

Yes

No

Quectel LG290P Internal 50+ hrs L1/L2/L5/E6
RTK Facet frontRTK Facet front

The Facet is a general purpose receiver that can achieve centimeter-level positioning accuracy.

Rover Base Display Receiver Antenna Battery Runtime Reception

Yes

Yes

Yes

u-blox ZED-F9P Internal 6000mAh L1/L2
RTK SurveyorRTK Surveyor

The Surveyor is our first-generation surveyor that can achieve centimeter-level accuracy when paired with a surveying antenna. 

Rover Base Display Receiver Antenna Battery Runtime Reception

Yes

Yes

No

u-blox ZED-F9P External 1000mAh L1/L2
RTK Torch frontRTK Torch front

The Torch is a quad-band receiver housed in a waterproof aluminum enclosure with tilt compensation, onboard LoRa radio and Galileo-HAS support.  

Rover Base Display Receiver Antenna Battery Runtime Reception

Yes

Yes

No

Unicore UM980 Internal 26+ hrs L1/L2/L5
SparkFun RTK Facet on monopoleSparkFun RTK Facet on monopole

Reference/Base Stations


RTK Mosaic X5RTK Mosaic X5

The mosaic-X5 is a high precision dedicated base station with an advanced web-based control interface that can act as a fully fledged NTRIP Caster.

Rover Base Display Receiver Antenna Battery Reception

Yes

Yes

Yes

Septentrio mosaic-X5 External Powered Externally L1/L2/L5
RTK Reference StationRTK Reference Station

The Reference Station is a dedicated base station in aluminum housing fit for permanent installation, and can be used as a fixed location NTP server

Rover Base Display Receiver Antenna Battery Reception

Yes

Yes

Yes

u-blox ZED-F9P External Multiple Options L1/L2
RTK EVK frontRTK EVK front

The EVK is a platform for testing out RTK applications, and can communicate over cellular LTE, WiFi, and Ethernet, and can also receive satellite-based corrections.

Rover Base Display Receiver Antenna Battery Reception

Yes

Yes

Yes

u-blox ZED-F9P L1/L2/L5 GNSS Surveying Antenna External L1/L2

Precision Timing Products


GNSS Disciplined OscillatorGNSS Disciplined Oscillator

Featuring the mosaic-T from Septentrio and the SiT5358 Super-TCXO oscillator from SiTime, the GNSSDO provides ultra-precise timing output and allows the reception of timing correction service AtomiChron® for accuracy better than 1ns.

MODULE RECEPTION CONSTELLATIONS INTERNAL ANTENNA COMMUNICATIONS HARDWARE APPLICATION CORRECTIONS SOURCE
Septentrio mosaic-T L1/L2/L5 GPS, GLONASS, Galileo, BeiDou No Ethernet Timing Source Fugro AtomiChron®

GNSS Flex Modules


Use SparkPNT's upgradable and swappable GNSS Flex system designed to be compatible with the Raspberry Pi and other single-board computers. Choose the module right for your project, then swap out for another anytime. 

mosaic-X5 GNSS Flex Modulemosaic-X5 GNSS Flex Module

Brings precision, anti-interference technology and a plug-in modular design to your GNSS projects.

MODULE RECEPTION CONSTELLATIONS CORRECTIONS SOURCE ACCURACY
Septentrio mosaic-T L1/L2/L5 GPS, GLONASS, Galileo, BeiDou Fugro AtomiChron® 10 ps
LG290P GNSS Flex ModuleLG290P GNSS Flex Module

Brings precision, anti-interference technology and a plug-in modular design to your GNSS projects.

MODULE RECEPTION CONSTELLATIONS CORRECTIONS SOURCE ACCURACY
Septentrio mosaic-T L1/L2/L5 GPS, GLONASS, Galileo, BeiDou Fugro AtomiChron® 10 ps
DAN-F10N GNSS Flex ModuleDAN-F10N GNSS Flex Module

Brings precision, anti-interference technology and a plug-in modular design to your GNSS projects.

MODULE RECEPTION CONSTELLATIONS CORRECTIONS SOURCE ACCURACY
Septentrio mosaic-T L1/L2/L5 GPS, GLONASS, Galileo, BeiDou Fugro AtomiChron® 10 ps
ZED-X20P GNSS Flex ModuleZED-X20P GNSS Flex Module

Brings precision, anti-interference technology and a plug-in modular design to your GNSS projects.

MODULE RECEPTION CONSTELLATIONS CORRECTIONS SOURCE ACCURACY
Septentrio mosaic-T L1/L2/L5 GPS, GLONASS, Galileo, BeiDou Fugro AtomiChron® 10 ps
GNSS Flex ModuleGNSS Flex Module

Brings precision, anti-interference technology and a plug-in modular design to your GNSS projects.

MODULE RECEPTION CONSTELLATIONS CORRECTIONS SOURCE ACCURACY
Septentrio mosaic-T L1/L2/L5 GPS, GLONASS, Galileo, BeiDou Fugro AtomiChron® 10 ps

mosaic-X5

Unparalleled precision and anti-interference technology.


Key Features:

AIM+ Interference Mitigation

Millimeter-Level Accuracy

Browser-Based Interface

 

Price:

$625.95

LG290P

Reliable quad-band reception in areas prone to interference.


Key Features:

Broad Correction Support

Centimeter-Level RTK

Quad-Band & Multi-Constellation

 

Price:

$149.95

mosaic-G5 P3

Maximum precision with minimum power consumption and weight.


Key Features:

Precise Timing

Small Form Factor

Flexible Protocols

 

Price:

$649.95

ZED-X20P

Centimeter-level positioning and all-band RTK support straight from u-blox.


Key Features:

RTK & PPP Ready

L-Band Corrections

Uncompromising Security

 

Price:

$274.95

LG580P

Ultra-precise positioning and dual-antenna heading calculations.


Key Features:

RTK + Heading

Quad-Band & Multi-Constellation

Advanced Anti-Jamming

 

Price:

$224.95

DAN-F10N

Economical dual-band GNSS reception that excels in urban environments.


Key Features:

Fast Acquisition

Economical Price Point

Multipath Mitigation Engine

 

Price:

$39.95

PNT Accessories


Depending on your surveyor setup and needs you may need additional hardware to get going. Here are some commonly bought items alongside PNT products.