want list

by Member #473177

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun LTE CAT M1/NB-IoT Shield - SARA-R4
In stock CEL-14997
90.95 1   
Hack Pack Workshop Supply Kit
Retired LAB-11480
425 1   
Cannot be ordered at this time.
SparkFun Third Hand Kit
15 available TOL-11784
37.5 1   
USB Digital Multimeter - Auto-Ranging (RS232 output)
Retired TOL-10892
59.95 1   
Cannot be ordered at this time.
The Dumpster Dive - 1.5 lb.
Retired DD-12012
20 1   
Cannot be ordered at this time.
XBee Explorer USB
Retired WRL-08687
24.95 1   
Cannot be ordered at this time.
XBee 1mW Wire Antenna - Series 1 (802.15.4)
Retired WRL-08665
24.95 1   
Cannot be ordered at this time.
SparkFun Audio Bluetooth Breakout - RN-52
Retired WRL-11777
39.95 1   
Cannot be ordered at this time.
Mecanum wheels - 4 pack
Retired ROB-11578
74.95 1   
Cannot be ordered at this time.
FTDI Cable 5V
In stock DEV-09718
19.5 1   
USB Oscilloscope - MSO-28
Retired TOL-11219
334.95 1   
Cannot be ordered at this time.
SparkFun VKey Voltage Keypad
Retired PRT-12080
14.95 1   
Cannot be ordered at this time.
Raspberry Pi Hacks
Retired BOK-12730
19.95 1   
Cannot be ordered at this time.
BrickPi
Retired DEV-12732
84.95 1   
Cannot be ordered at this time.
Display Module - 7" Touchscreen LCD
Retired LCD-12725
179.95 1   
Cannot be ordered at this time.
pcDuino2 - Dev Board
Retired DEV-12749
64.95 1   
Cannot be ordered at this time.
SparkFun 9 Degrees of Freedom IMU Breakout - LSM9DS0
Retired SEN-12636
29.95 1   
Cannot be ordered at this time.
SparkFun Solder-able Breadboard - Large
In stock PRT-12699
9.95 1   
SparkFun Sound Detector
In stock SEN-12642
11.95 1   
Raspberry Pi Perma-Proto Breadboard PCB Kit - Half-Size
Retired COM-12822
5.95 1   
Cannot be ordered at this time.
RS232 Shield - Raspberry Pi
Retired DEV-12827
12.95 1   
Cannot be ordered at this time.
SparkFun Inventor's Kit for Arduino - V3.1
Retired KIT-12001
99.95 1   
Cannot be ordered at this time.
SparkFun Vernier Interface Shield
Retired DEV-11897
24.95 1   
Cannot be ordered at this time.
MOSS Basic Kit - Zombonitron 1600
Retired KIT-12777
199.95 1   
Cannot be ordered at this time.
SparkFun Cerberus USB Cable - 6ft (Sale)
Retired CAB-11515
5.95 1   
Cannot be ordered at this time.
Lithium Ion Battery - 2000mAh
Retired PRT-08483
12.95 1   
Cannot be ordered at this time.
Solar Cell Small - 0.45W
Retired PRT-07845
15.95 1   
Cannot be ordered at this time.
Solar Cell Huge - 5.2W
Retired PRT-09241
49.95 1   
Cannot be ordered at this time.
Solar Cell Large - 2.5W
Retired PRT-07840
34.95 1   
Cannot be ordered at this time.
100MHz Digital Storage Oscilloscope - GA1102CAL
Retired TOL-11766
399.95 1   
Cannot be ordered at this time.
Digital Potentiometer - 10K
In stock COM-10613
1.6 1   
Screw Terminals 3.5mm Pitch (2-Pin)
In stock PRT-08084
1.05 1   
SparkFun RedBoard - PTH Kit
Retired DEV-10908
24.95 1   
Cannot be ordered at this time.
DC Barrel Jack Adapter - Breadboard Compatible
In stock PRT-10811
1.05 1   
555 Timer
Retired COM-09273
0.95 1   
Cannot be ordered at this time.
Rotary Potentiometer - 10k Ohm, Linear
In stock COM-09939
1.05 1   
Rotary Potentiometer - 4.7k Ohm, Linear
Retired COM-09941
0.95 1   
Cannot be ordered at this time.
Rotary Potentiometer - 10k Ohm, Logarithmic
Retired COM-09940
0.95 1   
Cannot be ordered at this time.
Infrared Proximity Sensor Long Range - Sharp GP2Y0A02YK0F
Retired SEN-08958
16.5 1   
Cannot be ordered at this time.
SparkFun Danger Shield
Retired DEV-11649
29.95 1   
Cannot be ordered at this time.
Disposable Surface EMG/ECG/EKG Electrode - 24mm (10 pack)
In stock SEN-12969
8.95 1   
Sensor Cable - Electrode Pads (3 connector)
In stock CAB-12970
5.5 1   
Raspberry Pi - Model B+ (8GB Bundle)
Retired DEV-12995
49.95 1   
Cannot be ordered at this time.
Raspberry Pi Enclosure - Black (RPi2, B+)
Retired DEV-12997
8.95 1   
Cannot be ordered at this time.
SparkFun Serial Controlled Motor Driver
Retired ROB-09571
29.95 1   
Cannot be ordered at this time.
Mini Pushbutton Switch
In stock COM-00097
0.45 1   
Mini Power Switch - SPDT
In stock COM-00102
1.6 1   
Female Headers
In stock PRT-00115
1.75 1   
Hook-Up Wire - Assortment (Solid Core, 22 AWG)
In stock PRT-11367
21.5 1   
Crib for Arduino - Metal Enclosure
Retired PRT-10033
32.95 1   
Cannot be ordered at this time.
Screw Terminals 5mm Pitch (3-Pin)
Only 6 left! PRT-08433
1.05 1   
GPS Receiver - GP-2106 SiRF IV (48 Channel)
Retired GPS-10890
49.95 1   
Cannot be ordered at this time.
GPS Receiver - LS20031 5Hz (66 Channel)
Out of stock GPS-08975
37.48
You save:
37.47 (50%)
1   
Cannot be ordered at this time.
RF Link Transmitter - 434MHz
21 available WRL-10534
5.5 1   
RF Link Receiver - 4800bps (434MHz)
In stock WRL-10532
6.5 1   
Arduino Wi-Fi Shield
Retired DEV-11287
84.95 1   
Cannot be ordered at this time.
Barrel Jack Adapter - USB to 5.5mm
In stock TOL-08639
3.5 1   
Barrel Jack Power Switch - M-F (3")
In stock COM-11705
2.75 1   
Arduino Yun
Retired DEV-12053
74.95 1   
Cannot be ordered at this time.
SparkFun GPS Shield
Retired GPS-10710
14.95 1   
Cannot be ordered at this time.
MPLAB Compatible USB PIC Programmer
Retired PGM-09671
71.2
You save:
3.75 (5%)
1   
Cannot be ordered at this time.
MPLAB Compatible Mini USB PIC Programmer
Retired PGM-09667
49.95 1   
Cannot be ordered at this time.
Foot Pedal Switch
Retired COM-11192
6.5 1   
Cannot be ordered at this time.
pcDuino Lite - Dev Board
Retired DEV-12077
79.9 2   
Cannot be ordered at this time.
HackRF One
In stock WRL-13001
339.95 1   
Enclosure for pcDuino/Arduino - Extension Plate (Clear)
Retired PRT-11798
5.95 1   
Cannot be ordered at this time.
Enclosure for pcDuino/Arduino - Clear
Retired PRT-11797
8.95 1   
Cannot be ordered at this time.
pcDuino3 - Dev Board
Retired DEV-12856
59.95 1   
Cannot be ordered at this time.
pcDuino - Voltage Translator Shield
Retired DEV-12768
11.95 1   
Cannot be ordered at this time.
Mega Pro 3.3V
Retired DEV-10744
44.95 1   
Cannot be ordered at this time.
Mega Pro 5V
Retired DEV-11007
44.95 1   
Cannot be ordered at this time.
Maple
Retired DEV-10664
44.95 1   
Cannot be ordered at this time.
SparkFun Inventor's Kit - V3.2
Retired KIT-12060
99.95 1   
Cannot be ordered at this time.
RGB LED Panel - 32x32
Retired COM-12584
39.95 1   
Cannot be ordered at this time.
Lockitron Mechanical Assembly
Retired COM-13648
29.95 1   
Cannot be ordered at this time.
SparkFun WiFi Shield - ESP8266
In stock WRL-13287
18.5 1   
SparkFun ESP8266 Thing
In stock WRL-13231
18.5 1   
WiFi Module - ESP8266 (Blue)
Retired WRL-13252
6.95 1   
Cannot be ordered at this time.
Arduino Ethernet Shield 2
Retired DEV-11166
31.95 1   
Cannot be ordered at this time.
IC Hook with Pigtail
In stock CAB-09741
5.5 1   
Shapeoko Deluxe Kit
Retired TOL-13718
999.95 1   
Cannot be ordered at this time.
SparkFun Logic Level Converter - Bi-Directional
In stock BOB-12009
3.5 1   
Webcam - USB
Retired SEN-13873
15.95 1   
Cannot be ordered at this time.
Arduino Pro Mini 328 - 3.3V/8MHz
In stock DEV-11114
10.95 1   
WiFi Module - ESP8266
Retired WRL-13678
6.95 1   
Cannot be ordered at this time.
XBee WiFi Module - Wire Antenna
Retired WRL-12571
43.95 1   
Cannot be ordered at this time.
XBee WiFi Module - U.FL Connector
Retired WRL-12570
25.95 1   
Cannot be ordered at this time.
Mooshimeter
Retired TOL-13843
134.95 1   
Cannot be ordered at this time.
SST Liquid Level Sensor
Out of stock SEN-13835
26.95 1   
BITalino - BioMedical Development Kit
Retired DEV-12750
209.95 1   
Cannot be ordered at this time.
pi-top (Gray)
Retired KIT-13897
264.95 1   
Cannot be ordered at this time.
Lithium Ion Battery - 6Ah
In stock PRT-13856
32.5 1   
Arduino 101
Retired DEV-13787
30 1   
Cannot be ordered at this time.
SparkFun Power Cell - LiPo Charger/Booster
Retired PRT-11231
19.95 1   
Cannot be ordered at this time.
SparkFun Battery Babysitter - LiPo Battery Manager
In stock PRT-13777
21.5 1   
Shapeoko Deluxe Kit
Retired TOL-13882
999.95 1   
Cannot be ordered at this time.
TAZ 6 3D Printer
Retired TOL-13880
1999.95
You save:
500 (20%)
1   
Cannot be ordered at this time.
Cyber Monday IoT Hobby Kit
Retired KIT-14061
54.95 1   
Cannot be ordered at this time.
Cyber Monday Light Up the Holidays
Retired KIT-14060
32.95 1   
Cannot be ordered at this time.
Teensy 3.2
Out of stock DEV-13736
19.8 1   
Cannot be ordered at this time.
Teensy 3.5
Retired DEV-14055
24.95 1   
Cannot be ordered at this time.
Teensy LC
Retired DEV-13305
12.95 1   
Cannot be ordered at this time.
Teensy++ 2.0
Retired DEV-11781
24.95 1   
Cannot be ordered at this time.
Teensy Prop Shield
Retired DEV-13995
19.95 1   
Cannot be ordered at this time.
Teensy 3.6 (Headers)
Retired DEV-14058
33.25 1   
Cannot be ordered at this time.
Teensy Prop Shield LC
Retired DEV-13996
8.95 1   
Cannot be ordered at this time.
SparkFun Open Power Starter Pack for IntelĀ® Edison
Retired KIT-13778
112.95 1   
Cannot be ordered at this time.
Aluminum Channel - 15"
Retired ROB-12500
11.99 1   
Cannot be ordered at this time.
Channel Mount Gearbox Kit - 360Ā° Rotation (5:1 Ratio)
Retired ROB-12602
69.99 1   
Cannot be ordered at this time.
Channel Mount Gearbox Kit - Standard Rotation (3:1 Ratio)
Retired ROB-12595
59.99 1   
Cannot be ordered at this time.
Channel Mount Gearbox Kit - Standard Rotation (7:1 Ratio)
Retired ROB-12598
69.99 1   
Cannot be ordered at this time.
Channel Mount Gearbox Kit - Standard Rotation (2:1 Ratio)
Retired ROB-12594
59.99 1   
Cannot be ordered at this time.
Cubelets - Temperature Cubelet
Retired KIT-11933
28.95 1   
Cannot be ordered at this time.
Cubelets - Blocker Cubelet
Retired KIT-11941
26.95 1   
Cannot be ordered at this time.
EL Wire Chasing Adapter Cable
Retired COM-12934
1.5 1   
Cannot be ordered at this time.
White Tri-Color LED Strip - Addressable, Sealed (1m)
Retired COM-13898
19.95 1   
Cannot be ordered at this time.
Arduino Mini 05
Retired DEV-11303
33.95 1   
Cannot be ordered at this time.
uArm Metal - Desktop Robotic Arm
Retired ROB-13663
339.95 1   
Cannot be ordered at this time.
DAQCplate
Retired DEV-14148
37.5 1   
Cannot be ordered at this time.
MOTORplate
Retired DEV-14149
34.99 1   
Cannot be ordered at this time.
RELAYplate
Retired DEV-14150
44.95 1   
Cannot be ordered at this time.
Mean Well Dual Output Switching Power Supply (15VDC, -15VDC, 0.8A)
Retired TOL-14101
16.95 1   
Cannot be ordered at this time.
Gertboard
Retired DEV-11773
59.95 1   
Cannot be ordered at this time.
mbed - LPC1768 (Cortex-M3)
Retired DEV-09564
58.95 1   
Cannot be ordered at this time.
Arduino Due
Retired DEV-11589
48.95 1   
Cannot be ordered at this time.
LightBlue Bean+
Retired WRL-14199
54.95 1   
Cannot be ordered at this time.
SparkFun Discrete Semiconductor Kit
In stock KIT-13682
12.95 1   
Lithium Ion Battery - 18650 Cell (2600mAh, Solder Tab)
In stock PRT-13189
6.95 1   
Lithium Ion Battery - 18650 Cell (2600mAh)
In stock PRT-12895
6.5 1   
2500 mAh NiMH Battery - AA
In stock PRT-00335
3.25 1   
Battery Holder - 18650 (PTH)
In stock PRT-13113
0.95 1   
Black Chicken Head Knob - 14x20mm
Retired COM-10000
0.95 1   
Cannot be ordered at this time.
IntelĀ® Edison
Retired DEV-13024
49.95 1   
Cannot be ordered at this time.
Arduino Uno - R3
In stock DEV-11021
27.6 1   
Arduino Mega 2560 R3
In stock DEV-11061
48.4 1   
12V Solenoid Valve - 3/4"
In stock ROB-10456
8.95 1   
Pro Micro - 5V/16MHz
In stock DEV-12640
19.5 1   
Qwiic Visible Spectral Sensor - AS7262
Retired SPX-14290
59.95 1   
Cannot be ordered at this time.
LED RGB Strip - Addressable, Bare (5m)
Retired COM-12026
99.95 1   
Cannot be ordered at this time.
Particle Photon (Headers)
Retired WRL-13774
19 1   
Cannot be ordered at this time.
SparkFun Photon Battery Shield
Retired DEV-13626
9.9
You save:
6.6 (40%)
1   
Cannot be ordered at this time.
Pi Desktop
Retired DEV-14354
49.99 1   
Cannot be ordered at this time.
Infrared Remote Control
Retired COM-11759
4.95 1   
Cannot be ordered at this time.
Breadboard - Giant
In stock PRT-12614
21.5 1   
Breadboard - Classic
28 available PRT-00112
10.95 1   
Digital Oscilloscope DIY Kit
Retired KIT-12848
59.95 1   
Cannot be ordered at this time.
Sunny Buddy - MPPT Solar Charger
Retired PRT-12084
24.95 1   
Cannot be ordered at this time.
Break Away Male Headers - Right Angle
In stock PRT-00553
2.25 1   
RS485 Shield - Raspberry Pi
Retired DEV-12826
12.95 1   
Cannot be ordered at this time.
SparkFun Frequency Counter Kit
Retired KIT-10140
29.95 1   
Cannot be ordered at this time.
MintyBoost 3.0 Kit
Retired KIT-10094
19.95 1   
Cannot be ordered at this time.
Weather Meters
Retired SEN-08942
76.95 1   
Cannot be ordered at this time.
Arduino Leonardo with Headers
Retired DEV-11286
27.95 1   
Cannot be ordered at this time.
Raspberry Pi Camera Module
Retired DEV-11868
34.95 1   
Cannot be ordered at this time.
Flexible Coolant Pipe - 1ft (1/2")
In stock TOL-12783
4.2 2   
MicroPython pyboard v1.1
Retired DEV-14412
39.95 1   
Cannot be ordered at this time.
Omega2+ Starter Kit
25 available KIT-14540
125 1   
Skinny LED RGB Strip - Addressable, 1m, 60LEDs (SK6812)
Retired COM-14730
14.95 1   
Cannot be ordered at this time.
Total: 11185.21