Cool Stuff

by TheFlyingCouch

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
USB Relay Controller with 6-Channel I/O
Retired DEV-09669
89.95 1   
Cannot be ordered at this time.
USB Weather Board
Retired SEN-09800
124.95 1   
Cannot be ordered at this time.
Graphic LCD 128x64 STN LED Backlight
In stock LCD-00710
25.95 1   
DSO Nano V2 - Pocket-Sized Digital Oscilloscope (Sale)
Retired TOL-10244
89.95 1   
Cannot be ordered at this time.
GPIB-USB Controller
Only 5 left! BOB-00549
299.95 1   
Polar Heart Rate Monitor Interface
Retired SEN-08661
59.95 1   
Cannot be ordered at this time.
Bluetooth Modem - BlueSMiRF Gold (Old-School)
Retired WRL-00582
49.95 1   
Cannot be ordered at this time.
USB Logic Analyzer
Retired TOL-08938
149.95 1   
Cannot be ordered at this time.
LinkSprite JPEG Color Camera TTL Interface
Retired SEN-10061
44.95 1   
Cannot be ordered at this time.
ArduPilot - Arduino Compatible UAV Controller w/ ATMega328
Retired GPS-08785
24.95 1   
Cannot be ordered at this time.
IMU 6 Degrees of Freedom - v4 with Bluetooth Capability
Retired SEN-08454
449.95 1   
Cannot be ordered at this time.
Open Logic Sniffer
Retired TOL-09857
49.95 1   
Cannot be ordered at this time.
Carbon Monoxide Sensor - MQ-7
Only 11 left! SEN-09403
5.5 1   
XBee Explorer Dongle
Retired WRL-09819
24.95 1   
Cannot be ordered at this time.
AttoPilot Voltage and Current Sense Breakout - 90A
Retired SEN-09028
19.95 1   
Cannot be ordered at this time.
SparkFun Electret Microphone Breakout
Retired BOB-09964
7.95 1   
Cannot be ordered at this time.
Basic 16x2 Character LCD - White on Black 5V
In stock LCD-00709
20.5 1   
SparkFun Breadboard Power Supply 5V/3.3V
In stock PRT-00114
11.95 1   
GeoChron Blue - Field-hardened GPS Logger with Bluetooth
Retired GPS-08823
149.95 1   
Cannot be ordered at this time.
Programmable IR Receiver - SIS-2
Retired SEN-08753
9.95 1   
Cannot be ordered at this time.
Bus Pirate
Retired TOL-09544
29.95 1   
Cannot be ordered at this time.
Stepper Motor with Cable
In stock ROB-09238
17.5 1   
Alcohol Gas Sensor - MQ-3
Out of stock SEN-08880
5.5 1   
Capacitance Meter DIY Kit
Retired KIT-09485
13.95 1   
Cannot be ordered at this time.
LED - RGB Diffused Common Cathode (100 pack)
Retired COM-10017
59.95 1   
Cannot be ordered at this time.
SparkFun IR Receiver Breakout - TSOP85
Retired SEN-08554
9.95 1   
Cannot be ordered at this time.
Relay SPST-NO Sealed - 30A
Retired COM-00101
3.95 1   
Cannot be ordered at this time.
Relay SPDT Sealed - Mini
Retired COM-00524
1.95 1   
Cannot be ordered at this time.
Relay SPDT Sealed
In stock COM-00100
2.1 1   
Key Fob Enclosure with Button Pad
Retired PRT-09377
3.95 1   
Cannot be ordered at this time.
PowerSwitch Tail
Retired COM-09842
19.95 1   
Cannot be ordered at this time.
Digital Oscilloscope DIY Kit
Retired KIT-09484
59.95 1   
Cannot be ordered at this time.
GPS Receiver - LS20031 5Hz (66 Channel)
Out of stock GPS-08975
37.48
You save:
37.47 (50%)
1   
Cannot be ordered at this time.
Optoisolator - 4 Channel
Retired COM-00784
2.25 1   
Cannot be ordered at this time.
LED - Super Bright Blue (100 pack)
Retired COM-09983
19.95 1   
Cannot be ordered at this time.
Break Away Headers - Straight
In stock PRT-00116
1.75 1   
PIR Motion Sensor
Retired SEN-08630
9.95 1   
Cannot be ordered at this time.
Break Away Female Headers - Swiss Machine Pin
In stock PRT-00743
4.25 1   
Resettable Fuse PTC
In stock COM-08357
1.5 1   
CMOS Camera Module - 640x480
Retired SEN-08739
31.95 1   
Cannot be ordered at this time.
IR Receiver Diode - TSOP38238
Out of stock SEN-10266
2.1 1   
ePIR
Retired SEN-09587
11.95 1   
Cannot be ordered at this time.
Female Headers
In stock PRT-00115
1.75 1   
Solder - 1.1lb Spool (0.020") Special Blend
Retired TOL-09912
44.95 1   
Cannot be ordered at this time.
Big Dome Pushbutton - Red
In stock COM-09181
12.95 1   
RFID Tag - 125kHz
Retired COM-10169
1.95 1   
Cannot be ordered at this time.
Logomatic v2 Serial SD Datalogger
Retired WIG-10216
59.95 1   
Cannot be ordered at this time.
Ultrasonic Range Finder - XL-MaxSonar-WR1
Retired SEN-09496
89.95 1   
Cannot be ordered at this time.
9 Degrees of Freedom - Razor IMU - AHRS compatible
Retired SEN-09623
124.95 1   
Cannot be ordered at this time.
SparkFun FTDI Basic Breakout - 5V
In stock DEV-09716
33 2   
Copernicus DIP Module
Retired GPS-08146
49.95 1   
Cannot be ordered at this time.
SparkFun OBD-II UART
In stock WIG-09555
56.95 1   
OBD-II to DB9 Cable
In stock CAB-10087
10.95 1   
Bluetooth Mate Gold
Retired WRL-09358
64.95 1   
Cannot be ordered at this time.
SparkFun Joystick Shield Kit
Retired DEV-09760
5.23
You save:
4.27 (45%)
1   
Cannot be ordered at this time.
Mux Shield
Retired DEV-09832
24.95 1   
Cannot be ordered at this time.
Breadboard - Translucent Self-Adhesive (Clear)
In stock PRT-09567
11 2   
Si4703 FM Tuner Evaluation Board
Retired BOB-10344
14.95 1   
Cannot be ordered at this time.
Screw Removal Pliers
Retired TOL-10510
29.95 1   
Cannot be ordered at this time.
Beagleboard xM
Retired DEV-09978
179.95 1   
Cannot be ordered at this time.
Botanicalls Kit
Retired KIT-10334
99.95 1   
Cannot be ordered at this time.
12V Solenoid Valve - 3/4"
In stock ROB-10456
8.95 1   
EL Inverter - 12v
Retired COM-10469
14.95 1   
Cannot be ordered at this time.
Blueboard LPC1768-H
Retired DEV-09931
99.9 2   
Cannot be ordered at this time.
Liquid Pump - 350GPH (12v)
In stock ROB-10455
16.5 1   
Servo - Large
Retired ROB-09064
12.95 1   
Cannot be ordered at this time.
Servo - Generic High Torque Continuous Rotation (Standard Size)
In stock ROB-09347
14.95 1   
Basic 20x4 Character LCD - Black on Green 5V
Retired LCD-00256
17.95 1   
Cannot be ordered at this time.
Netduino
Retired DEV-10107
34.95 1   
Cannot be ordered at this time.
Chumby Hacker Board
Retired DEV-10106
89.95 1   
Cannot be ordered at this time.
Electronic Snippers
Retired TOL-10447
14.03
You save:
2.47 (15%)
1   
Cannot be ordered at this time.
TellyMate
Retired DEV-09313
27.95 1   
Cannot be ordered at this time.
PICASO QVGA/VGA/WVGA Graphics Controller
Retired DEV-10329
54.95 1   
Cannot be ordered at this time.
Breakout Board for VS1053 MP3/SD Module
Retired BOB-10498
75.9 2   
Cannot be ordered at this time.
Compass Module with Tilt Compensation - HMC6343
Retired SEN-08656
149.95 1   
Cannot be ordered at this time.
MP3 Codec IC - VS1033D-L
Retired COM-08127
19.95 1   
Cannot be ordered at this time.
MP3 and MIDI Codec - VS1053B
Retired COM-08892
19.95 1   
Cannot be ordered at this time.
Audio Codec IC - VS1103B
Retired COM-08894
4.95
You save:
10 (67%)
1   
Cannot be ordered at this time.
Mecanum wheels - 4 pack (Sale)
Retired ROB-10543
59.95 1   
Cannot be ordered at this time.
SparkFun SPI Shortcut
Retired TOL-09235
24.95 1   
Cannot be ordered at this time.
Ethernet Interface Board - CS8900A
Retired BOB-00200
19.95 1   
Cannot be ordered at this time.
Key Switch - Small
Retired COM-10445
1.9 2   
Cannot be ordered at this time.
5-Way Selector Switch
Retired COM-10541
2.95 1   
Cannot be ordered at this time.
Toggle Switch - Momentary (On-Off-On)
Retired COM-10545
1.95 1   
Cannot be ordered at this time.
Breakout Board for SD-MMC Cards
Retired BOB-00204
9.95 1   
Cannot be ordered at this time.
Evaluation Board for MSP430F413
Retired DEV-00061
34.95 1   
Cannot be ordered at this time.
SparkFun Mini FET Shield
Retired DEV-09627
19.95 1   
Cannot be ordered at this time.
Graphic Equalizer Display Filter - MSGEQ7
In stock COM-10468
5.5 1   
SparkFun Quadstepper Motor Driver Board
Retired ROB-10507
64.95 1   
Cannot be ordered at this time.
MakerBeam
Retired PRT-10540
129.95 1   
Cannot be ordered at this time.
WWVB NIST Radio Time Receiver Kit
Retired WRL-10060
10.95 1   
Cannot be ordered at this time.
Digital Potentiometer - 10K
In stock COM-10613
1.6 1   
Solid State Relay - 8A
Retired COM-10636
4.95 1   
Cannot be ordered at this time.
WS2801 IC
Retired COM-10444
0.75 1   
Cannot be ordered at this time.
Dual Analog Mux/Demux - TS3A5017DR
Retired COM-10652
1.5 1   
Cannot be ordered at this time.
Color Light Sensor - Avago ADJD-S311-CR999
Retired SEN-10656
4.95 1   
Cannot be ordered at this time.
Solenoid - 36v
In stock ROB-10391
20.5 1   
Wearable Keypad
Retired COM-10411
12.95 1   
Cannot be ordered at this time.
EasyVR - Voice Recognition Module
Retired COM-10685
57.95 1   
Cannot be ordered at this time.
Make: Arduino Bots and Gadgets
Retired BOK-10626
29.95 1   
Cannot be ordered at this time.
BNC Connector - Right Angle
In stock PRT-10550
2.75 1   
Bluetooth Module Breakout - Roving Networks (RN-41)
Retired WRL-10559
119.9 2   
Cannot be ordered at this time.
SparkFun Monster Moto Shield
Retired DEV-10182
71.95 1   
Cannot be ordered at this time.
RGB LED Strip - 32 LED/m Addressable - 1m
Retired COM-10312
44.95 1   
Cannot be ordered at this time.
WS2801 Breakout
Retired BOB-10504
4.95 1   
Cannot be ordered at this time.
SparkFun E-Paper Breakout
Retired BOB-10304
14.95 1   
Cannot be ordered at this time.
E-Paper 10x2 Character Display
Retired LCD-10150
24.95 1   
Cannot be ordered at this time.
Light Pipe - Clear Core (3mm, 1' long)
Retired PRT-10697
3.95 1   
Cannot be ordered at this time.
LSM303DLH - Tilt Compensated Compass
Retired COM-09757
6.95 1   
Cannot be ordered at this time.
LSM303 Breakout Board - Tilt Compensated Compass
Retired SEN-09810
14.95 1   
Cannot be ordered at this time.
Touch Shield
Retired DEV-10508
14.95 1   
Cannot be ordered at this time.
ClockIt
Retired KIT-10013
24.95 1   
Cannot be ordered at this time.
9 Degrees of Freedom - Razor IMU - AHRS compatible
Retired SEN-10125
79.95 1   
Cannot be ordered at this time.
SparkFun Music Instrument Shield
In stock DEV-10587
37.5 1   
DSO Quad - Pocket-Sized Digital Oscilloscope
Retired TOL-10388
189.95 1   
Cannot be ordered at this time.
Li-Ion/Polymer Battery Charger/Balancer - 80W, 5A
Retired PRT-10473
65.9 2   
Cannot be ordered at this time.
Ubertooth One
Retired WRL-10573
137.95 1   
Cannot be ordered at this time.
Polymer Lithium Ion Battery - 1500mAh 11.1v
Retired PRT-10470
12.95 1   
Cannot be ordered at this time.
GainSpan WiFi Breakout
Retired WRL-10505
139.9 2   
Cannot be ordered at this time.
SparkFun LED Driver Breakout - TLC5940 (16 Channel)
In stock BOB-10616
17.5 1   
Altera Cyclone II
Retired COM-10750
4.95 1   
Cannot be ordered at this time.
IOIO for Android
Retired DEV-10748
39.95 1   
Cannot be ordered at this time.
PIC24FJ128DA206
Retired COM-10762
9.95 1   
Cannot be ordered at this time.
PIC24FJ128DA106
Retired COM-10763
9.95 1   
Cannot be ordered at this time.
Development Terminal PIC18F67J50
Retired DEV-08855
50.95 1   
Cannot be ordered at this time.
XMega100 Breakout - Reverse Silkscreen
Retired BOB-10788
19.95 1   
Cannot be ordered at this time.
Gameduino
Retired DEV-10593
52.95 1   
Cannot be ordered at this time.
SI4735 AM & FM Receiver Shield
Retired DEV-10342
34.95 1   
Cannot be ordered at this time.
Wall Clock Controller - PIC 16F877A
Retired WIG-00735
99.95 1   
Cannot be ordered at this time.
ConnectPort X2
Retired WRL-10569
109.95 1   
Cannot be ordered at this time.
Wixel
Retired WRL-10665
59.85 3   
Cannot be ordered at this time.
Polymer Lithium Ion Battery - 2200mAh 7.4v (Sale)
Retired PRT-10471
11.95 1   
Cannot be ordered at this time.
Zip-Tie Assortment
Retired PRT-10328
3.95 1   
Cannot be ordered at this time.
Long Nosed Pliers
Retired TOL-10392
3.95 1   
Cannot be ordered at this time.
SparkFun Triple Axis Accelerometer Breakout - LIS331
Retired SEN-10345
6.98
You save:
6.97 (50%)
1   
Cannot be ordered at this time.
Non-Invasive Current Sensor - 30A
Retired SEN-10341
7.95 1   
Cannot be ordered at this time.
Max Power IR LED Kit - Old Version
Retired KIT-10662
1.95 1   
Cannot be ordered at this time.
Voice Modulator IC - HT8950
Retired COM-10574
5.9 2   
Cannot be ordered at this time.
Audio Jack Modem for iPhone and Android
Retired DEV-10331
11.95 1   
Cannot be ordered at this time.
SparkFun RF Transceiver Breakout - RFM22B-S2 (434 MHz)
Retired WRL-10154
9.95 1   
Cannot be ordered at this time.
USB Mini-B Cable - 6 Foot
Retired CAB-00598
1.95 1   
Cannot be ordered at this time.
Solder : Time Watch Kit
Retired KIT-10751
29.95 1   
Cannot be ordered at this time.
Electrode - Self-Adhesive (pair)
Retired COM-10513
4.95 1   
Cannot be ordered at this time.
Weather Board - USB
Retired SEN-10586
89.95 1   
Cannot be ordered at this time.
Weather Meters
Retired SEN-08942
76.95 1   
Cannot be ordered at this time.
ArduPilot Mega - Arduino Mega compatible UAV Controller
Retired GPS-10294
119.9 2   
Cannot be ordered at this time.
SparkFun Pint Glass
Retired SWG-08405
9.95 1   
Cannot be ordered at this time.
SparkFun Safety Glasses
Retired SWG-09791
4.95 1   
Cannot be ordered at this time.
Polymer Lithium Ion Battery - 1000mAh
Retired PRT-00339
9.95 1   
Cannot be ordered at this time.
Polymer Lithium Ion Battery - 6Ah
Retired PRT-08484
32.95 1   
Cannot be ordered at this time.
Lithium Ion Battery - 2000mAh
Retired PRT-08483
12.95 1   
Cannot be ordered at this time.
PICAXE Development Board (AXE091)
Retired DEV-09439
79.95 1   
Cannot be ordered at this time.
SparkFun Digital IMU Breakout - IMU3000
Retired SEN-10251
29.95 1   
Cannot be ordered at this time.
Barometric Pressure Sensor - BMP085 Breakout
Retired SEN-09694
19.95 1   
Cannot be ordered at this time.
Digital Temperature Sensor Breakout - TMP102
Retired SEN-09418
3.95 1   
Cannot be ordered at this time.
Parts Box - Round
Retired TOL-10690
2.95 1   
Cannot be ordered at this time.
SparkFun Shift Register Breakout - 74HC595
In stock BOB-10680
4.5 1   
Wixel Shield for Arduino
Retired WRL-10824
12.95 1   
Cannot be ordered at this time.
SparkFun PWM Shield
Retired DEV-10615
21.95 1   
Cannot be ordered at this time.
Voltage Detector - NCP303
Retired COM-10828
0.5 1   
Cannot be ordered at this time.
Voltage Regulator - BD10KA5W (500mA)
Retired COM-10827
0.76
You save:
0.19 (20%)
1   
Cannot be ordered at this time.
SpeakJet
Retired COM-09578
24.95 1   
Cannot be ordered at this time.
PICAXE 20M2 Microcontroller (20 pin)
Retired COM-10807
5.95 1   
Cannot be ordered at this time.
9 Degrees of Freedom - Razor IMU
Retired SEN-10736
74.95 1   
Cannot be ordered at this time.
SparkFun RFID Evaluation Shield - 13.56MHz
Retired DEV-10406
5.58
You save:
8.37 (60%)
1   
Cannot be ordered at this time.
Arduino+LabVIEW Bundle
Retired DEV-10812
49.95 1   
Cannot be ordered at this time.
USB LiPoly Charger - Single Cell
Retired PRT-10161
14.95 1   
Cannot be ordered at this time.
Power Cell - LiPo Charger/Booster (Old-School)
Retired PRT-10300
14.95 1   
Cannot be ordered at this time.
Ethernet Web PIC Development Board
Retired DEV-07830
103.9 2   
Cannot be ordered at this time.
USB Bit Whacker - 18F2553 Development Board
Retired DEV-00762
19.95 1   
Cannot be ordered at this time.
EiBotBoard
Retired WIG-10025
49.95 1   
Cannot be ordered at this time.
Ethernet Interface Board - ENC28J60
Retired BOB-00765
34.95 1   
Cannot be ordered at this time.
Ethernet Pro
Retired DEV-10536
54.95 1   
Cannot be ordered at this time.
WIZnet Embedded Web Server Module - WIZ200WEB
Retired DEV-09474
44.95 1   
Cannot be ordered at this time.
Venus GPS with SMA Connector
Retired GPS-09133
49.95 1   
Cannot be ordered at this time.
SparkFun 9 Degrees of Freedom - Sensor Stick
Retired SEN-10724
49.95 1   
Cannot be ordered at this time.
Dual/Quad Power Amplifier - STA540
24 available COM-09557
5.5 1   
Connector 1.0mm Horizontal - 4 pin
Retired PRT-10208
0.95 1   
Cannot be ordered at this time.
Trackball - PS/2
Retired COM-10758
14.95 1   
Cannot be ordered at this time.
Getting Started in Electronics
Retired BOK-10764
19.95 1   
Cannot be ordered at this time.
DC Barrel Jack Adapter - Breadboard Compatible
In stock PRT-10811
1.05 1   
LED - SMD RGB
Retired COM-10866
0.55 1   
Cannot be ordered at this time.
Sugru - 12 Pack (Mixed Colors)
Retired TOL-10787
17.95 1   
Cannot be ordered at this time.
RN-XV WiFly Module - Wire Antenna
Retired WRL-10822
69.9 2   
Cannot be ordered at this time.
Slide Pot - Motorized (10k Audio Taper)
Retired COM-10734
39.9 2   
Cannot be ordered at this time.
Motorized Potentiometer Knob
Retired COM-10761
5 2   
Cannot be ordered at this time.
Big Easy Driver
Retired ROB-10735
22.95 1   
Cannot be ordered at this time.
Color Light Sensor Evaluation Board
Retired SEN-10701
14.95 1   
Cannot be ordered at this time.
Atomic IMU 6 Degrees of Freedom - XBee Ready
Retired SEN-09812
124.95 1   
Cannot be ordered at this time.
FEZ Panda II
Retired DEV-10749
79.9 2   
Cannot be ordered at this time.
2x3 Pin Shrouded Header
In stock PRT-10877
1.75 1   
Triple Axis Magnetometer Breakout - MAG3110
Retired SEN-10619
14.95 1   
Cannot be ordered at this time.
Non-Contact Infrared Thermometer
Retired TOL-10830
26.96
You save:
2.99 (10%)
1   
Cannot be ordered at this time.
Hot-air Rework Station - 303D
Retired TOL-10706
114.95 1   
Cannot be ordered at this time.
100MHz Digital Storage Oscilloscope - ADS1102C
Retired TOL-10806
399.95 1   
Cannot be ordered at this time.
Surface Transducer - Large
Retired COM-10975
24.95 1   
Cannot be ordered at this time.
Binder Page - Small Parts Storage (8.5x11")
Retired TOL-10654
0.95 1   
Cannot be ordered at this time.
6" Digital Calipers
Retired TOL-00067
19.95 1   
Cannot be ordered at this time.
Classic Trio
Retired TOL-00069
4.95 1   
Cannot be ordered at this time.
Crimping Pliers for JST
Retired TOL-10219
59.95 1   
Cannot be ordered at this time.
GPS Receiver - GP-2106 SiRF IV (48 Channel)
Retired GPS-10890
49.95 1   
Cannot be ordered at this time.
mbed - LPC1768 (Cortex-M3)
Retired DEV-09564
58.95 1   
Cannot be ordered at this time.
Mega Pro Mini - 3.3V
Retired DEV-10743
49.95 1   
Cannot be ordered at this time.
ArduPilot Mega IMU Shield/OilPan Rev-H V1.0 (No pin headers)
Retired GPS-10952
89.95 1   
Cannot be ordered at this time.
I2C EEPROM - 256k Bit (24LC256)
Retired COM-00525
1.95 1   
Cannot be ordered at this time.
SiGe GN3S Sampler v3
Retired GPS-10981
495.95 1   
Cannot be ordered at this time.
RGB LED Chain - 20 LED Addressable
Retired COM-11020
34.95 1   
Cannot be ordered at this time.
WiFly RN-171 802.11b/g Serial Module - Roving Networks
Retired WRL-11049
29.95 1   
Cannot be ordered at this time.
Smart SMD Tester
In stock TOL-10829
29.95 1   
Wild Thumper 6WD Chassis - Black (34:1 gear ratio)
Retired ROB-11056
279.95 1   
Cannot be ordered at this time.
Wild Thumper Controller Board
Retired ROB-11057
74.95 1   
Cannot be ordered at this time.
Serial TFT LCD 4.3" with Touchscreen - uLCD43
Retired LCD-11075
139.95 1   
Cannot be ordered at this time.
Alligator Test Leads - Multicolored 10 Pack
Retired PRT-11037
2.95 1   
Cannot be ordered at this time.
Temperature Sensor - Waterproof (DS18B20)
In stock SEN-11050
10.95 1   
EasyPoint - N35P112 Joystick Breakout
Retired BOB-10835
19.95 1   
Cannot be ordered at this time.
SparkFun Color Sensor Breakout - HDJD-S822
Retired SEN-10904
24.95 1   
Cannot be ordered at this time.
GPS Module - Copernicus II DIP (12 Channel)
Retired GPS-11067
64.95 1   
Cannot be ordered at this time.
Button Pad Controller SPI
Retired WIG-09840
39.95 1   
Cannot be ordered at this time.
Multimeter Probes - Tweezers
Retired TOL-11060
5.5 1   
Cannot be ordered at this time.
Making Things See
Retired BOK-10977
32.95 1   
Cannot be ordered at this time.
Electronic Formulas, Symbols & Circuits
Retired BOK-11134
12.95 1   
Cannot be ordered at this time.
Electronic Sensor Circuits & Projects
Retired BOK-11133
12.95 1   
Cannot be ordered at this time.
Science and Communication Circuits & Projects
Retired BOK-11132
12.95 1   
Cannot be ordered at this time.
Timer, OpAmp & Optoelectronic Circuits & Projects
Retired BOK-11131
12.95 1   
Cannot be ordered at this time.
IMU Analog Combo Board - 5 Degrees of Freedom IDG500/ADXL335
Retired SEN-11072
24.95 1   
Cannot be ordered at this time.
RooTooth - Bluetooth Wireless Roomba Connection
Retired DEV-10980
199.9 2   
Cannot be ordered at this time.
Piezo Vibration Sensor - Large
In stock SEN-09196
5.5 1   
SparkFun MP3 Player Shield
Retired DEV-10628
39.95 1   
Cannot be ordered at this time.
Arduino Stackable Header - 8 Pin
In stock PRT-09279
1.5 2   
Arduino Stackable Header - 6 Pin
In stock PRT-09280
1.5 2   
Battery Holder - 4xAA to Barrel Jack Connector
In stock PRT-09835
2.75 1   
Audio Cable 3.5mm Extension - 6 ft
Retired CAB-08921
2.95 1   
Cannot be ordered at this time.
SparkFun Triple Axis Accelerometer and Gyro Breakout - MPU-6050
Retired SEN-11028
32.5 1   
Cannot be ordered at this time.
Arduino Pro Mini 328 - 5V/16MHz
In stock DEV-11113
10.95 1   
Papilio One - 500K
Retired DEV-11158
64.95 1   
Cannot be ordered at this time.
SparkFun AVR ISP Shield - PTH Kit
Retired DEV-11168
19.95 1   
Cannot be ordered at this time.
Surface Transducer - Small
Retired COM-10917
9.95 1   
Cannot be ordered at this time.
Rocker Switch - Round w/ Blue LED
In stock COM-11155
1.6 1   
Pull Chain Switch
Retired COM-11136
1.5 1   
Cannot be ordered at this time.
FlexiForce Pressure Sensor - 25lbs (1" area)
33 available SEN-11207
26.95 1   
USB Oscilloscope - MSO-28
Retired TOL-11219
334.95 1   
Cannot be ordered at this time.
L6470 Stepper Driver Breakout
Retired BOB-10859
29.95 1   
Cannot be ordered at this time.
SparkFun Car Diagnostics Kit
Retired RTL-10769
35.75
You save:
35.75 (50%)
1   
Cannot be ordered at this time.
Speaker - PCB Mount
In stock COM-11089
2.1 1   
i-Racer
Retired ROB-11162
29.95 1   
Cannot be ordered at this time.
Spark Gap Igniter - 4.8V
Retired COM-11218
14.95 1   
Cannot be ordered at this time.
SparkFun ATMEGA32U4 Breakout
Retired DEV-11117
24.95 1   
Cannot be ordered at this time.
pyXY - Synapse SM700 Dev Board
Retired WRL-11176
69.95 1   
Cannot be ordered at this time.
SparkFun FM Tuner Basic Breakout - Si4703
In stock BOB-11083
12.5 1   
SparkFun FM Tuner Evaluation Board - Si4703
Retired WRL-10663
19.95 1   
Cannot be ordered at this time.
Solar Charger and Battery Pack - 3500mAh
Retired PRT-11496
24.95 1   
Cannot be ordered at this time.
Total: 10669.42