Want

by Member #554128

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Voltage Regulator - Adjustable
Out of stock COM-00527
21 10   
SparkFun Inventor's Kit - v4.0
Retired KIT-14265
99.95 1   
Cannot be ordered at this time.
RGB LED Panel - 32x32
Retired COM-12584
39.95 1   
Cannot be ordered at this time.
Lithium Ion Battery - 1Ah
Retired PRT-13813
10.95 1   
Cannot be ordered at this time.
SparkFun LiPo Charger Basic - Micro-B
In stock PRT-10217
9.95 1   
Lithium Ion Battery - 2Ah
In stock PRT-13855
13.95 1   
LED RGB Strip - Addressable, Sealed (5m)
Retired COM-12028
128.5 1   
Cannot be ordered at this time.
Serial Enabled 16x2 LCD - White on Black 5V
Retired LCD-09395
29.95 1   
Cannot be ordered at this time.
SparkFun LiPo Charger/Booster - 5V/1A
In stock PRT-14411
17.5 1   
LED - Assorted (20 pack)
In stock COM-12062
3.95 1   
PicoBuck LED Driver
34 available COM-13705
17.5 1   
SparkFun Real Time Clock Module
Out of stock BOB-12708
17.5 1   
SparkFun Micro OLED Breakout
Only 7 left! LCD-13003
17.5 1   
Jumper Wires Premium 6" M/F Pack of 100
In stock PRT-09139
26.95 1   
Jumper Wires Premium 6" M/M Pack of 100
In stock PRT-10897
26.95 1   
Hook-Up Wire - Assortment (Solid Core, 22 AWG)
In stock PRT-11367
21.5 1   
FemtoBuck LED Driver
In stock COM-13716
8.95 1   
SparkFun Battery Babysitter - LiPo Battery Manager
In stock PRT-13777
21.5 1   
Jumper Wire Kit - 140pcs
In stock PRT-00124
6.5 1   
Alligator Clip with Pigtail (10 Pack)
In stock CAB-14303
7.5 1   
SparkFun Analog/Digital MUX Breakout - CD74HC4067
In stock BOB-09056
5.95 1   
SparkFun 7-Segment Serial Display - Blue
Out of stock COM-11442
14.95 1   
LiPower - Boost Converter
In stock PRT-10255
17.5 1   
Lithium Ion Battery - 6Ah
Only 12 left! PRT-13856
32.5 1   
Hook-Up Wire - Assortment (Stranded, 22 AWG)
In stock PRT-11375
22.5 1   
LED RGB Strip - Addressable, 5m (APA102)
In stock COM-14016
96.5 1   
Sewable LED Ribbon - 1m, 50 LEDs (White)
Retired COM-14139
14.95 1   
Cannot be ordered at this time.
SparkFun Voltage-Level Translator Breakout - TXB0104
16 available BOB-11771
4.95 1   
LED - RGB Addressable, PTH, 5mm Clear (5 Pack)
In stock COM-12999
3.5 1   
Button Pad 4x4 - Breakout PCB
In stock COM-08033
10.95 1   
SparkFun LiPo Fuel Gauge
Retired TOL-10617
12.5 1   
Cannot be ordered at this time.
Solar Panel - 9W
Retired PRT-13784
80.7
You save:
4.25 (5%)
1   
Cannot be ordered at this time.
Slide Pot - Motorized (10k Linear Taper)
Retired COM-10976
24.95 1   
Cannot be ordered at this time.
SparkFun LiPo Charger Basic - Mini-USB
In stock PRT-10401
10.5 1   
EL Wire - White 3m
Retired COM-10197
9.95 1   
Cannot be ordered at this time.
Flexible LED Matrix - WS2812B (8x32 Pixel)
Retired COM-13304
109.95 1   
Cannot be ordered at this time.
SparkFun LED Driver Breakout - TLC5940 (16 Channel)
In stock BOB-10616
17.5 1   
Serial Miniature OLED Module - 0.96" (uOLED-96-G2 GFX)
Retired LCD-11315
40
You save:
9.95 (20%)
1   
Cannot be ordered at this time.
NeoPixel NeoMatrix 8x8 - 64 RGB LED
Retired COM-12662
34.95 1   
Cannot be ordered at this time.
SparkFun Hydra Power Cable - 6ft
In stock CAB-11579
2.5
You save:
3 (55%)
1   
Multimeter Probes - Tweezers
Retired TOL-11060
5.5 1   
Cannot be ordered at this time.
Graphic LCD 160x128 Huge
Retired LCD-08799
49.95 1   
Cannot be ordered at this time.
LED - RGB Clear Common Cathode (100 pack)
Retired COM-09985
59.95 1   
Cannot be ordered at this time.
RGB LED Chain - 20 LED Addressable
Retired COM-11020
34.95 1   
Cannot be ordered at this time.
BlinkM MaxM - I2C Controlled RGB LED
Retired COM-09000
24.95 1   
Cannot be ordered at this time.
LED Matrix Kit
Retired DEV-11861
9.95 1   
Cannot be ordered at this time.
LED - Infrared 950nm (25 pack)
Retired COM-10557
9.25 1   
Cannot be ordered at this time.
RGB LED Bar Graph - 48 Segment
Retired COM-14000
19.95
You save:
10 (33%)
1   
Cannot be ordered at this time.
LED - Infrared 850nm (25 pack)
Retired COM-09854
9.25 1   
Cannot be ordered at this time.
SparkFun LED Array - 8x7
Retired COM-13795
6.5 1   
Cannot be ordered at this time.
Silk Flower LED
Retired COM-13270
7.49
You save:
7.46 (50%)
1   
Cannot be ordered at this time.
USB Relay Controller with 6-Channel I/O
Retired DEV-09669
89.95 1   
Cannot be ordered at this time.
Banana to Alligator Coax Cable
In stock CAB-00508
11 2   
Step Up/Down Inverting Switching Regulator
Retired COM-00317
9.75 5   
Cannot be ordered at this time.
Magnet Square - 0.125"
In stock COM-08644
10.5 10   
Magnet Ring - 3/16"
In stock COM-08914
10.5 10   
Magnet Square - 0.25"
In stock COM-08643
16 10   
LED - RGB Addressable, PTH, 8mm Diffused (5 Pack)
In stock COM-12877
35 10   
Banana to Banana Cables
In stock CAB-00507
11 2   
Banana to IC Hook Cables
In stock CAB-00506
11 2   
Digital LED Voltmeter
In stock PRT-14313
13.75 5   
Voltage Regulator - 3.3V
In stock COM-00526
21 10   
Voltage Regulator - 5V
In stock COM-00107
10.5 10   
Alligator Clip with Pigtail (4 Pack)
In stock CAB-13191
17.5 5   
Banana to Alligator Cable
In stock CAB-00509
22.5 5   
Toggle Switch and Cover - Illuminated (Red)
In stock COM-11310
17.5 5   
SparkFun Opto-isolator Breakout
In stock BOB-09118
27.5 5   
Thumb Slide Joystick
In stock COM-09426
19.75 5   
SparkFun Logic Level Converter - Bi-Directional
In stock BOB-12009
17.5 5   
RELAYplate
Retired DEV-14150
44.95 1   
Cannot be ordered at this time.
SparkFun Inventor's Kit for Arduino Uno - v4.0
Retired KIT-14418
109.95 1   
Cannot be ordered at this time.
IBM TJBot, a Watson Maker Kit
Out of stock KIT-14515
125 1   
Cannot be ordered at this time.
Raspberry Pi 3 Starter Kit
Retired KIT-13826
91.95 1   
Cannot be ordered at this time.
SparkFun micro:bot kit
Retired KIT-14216
62.95 1   
Cannot be ordered at this time.
SmartiPi Touch
Retired PRT-14059
24.95 1   
Cannot be ordered at this time.
SparkFun micro:arcade kit
Retired KIT-14218
39.71
You save:
13.24 (25%)
1   
Cannot be ordered at this time.
SparkFun PiRetrocade
Retired KIT-14007
41.95 1   
Cannot be ordered at this time.
BeagleBone Black Wireless
Retired DEV-14162
122.95 1   
Cannot be ordered at this time.
BeagleBone Black Enclosure - Clear Plastic
Retired PRT-12842
5.17
You save:
2.78 (35%)
1   
Cannot be ordered at this time.
SparkFun Electric Imp Shield
Retired DEV-12887
9.95
You save:
10 (50%)
1   
Cannot be ordered at this time.
SparkFun Electric Imp Breakout
Retired BOB-12886
7.95
You save:
5 (39%)
1   
Cannot be ordered at this time.
Electric Imp
Retired WRL-11395
17.95
You save:
12 (40%)
1   
Cannot be ordered at this time.
DSO Quad - Pocket Digital Oscilloscope (Black)
Retired TOL-12065
234.95 1   
Cannot be ordered at this time.
pi-top (Gray)
Retired KIT-13897
264.95 1   
Cannot be ordered at this time.
pi-topCEED (Gray)
Retired KIT-14036
114.95 1   
Cannot be ordered at this time.
LIDAR-Lite v3
In stock SEN-14032
129.99 1   
Weather Meters
Retired SEN-08942
76.95 1   
Cannot be ordered at this time.
Temperature Sensor - Waterproof (DS18B20)
In stock SEN-11050
10.95 1   
SparkFun Sensor Kit
Retired DEV-13754
132.95 1   
Cannot be ordered at this time.
Flex Sensor 2.2"
In stock SEN-10264
11.95 1   
Flex Sensor 4.5"
24 available SEN-08606
17.95 1   
SparkFun RFID Starter Kit
Only 1 left! KIT-13198
51.95 1   
SparkFun Triple Axis Accelerometer and Gyro Breakout - MPU-6050
Retired SEN-11028
32.5 1   
Cannot be ordered at this time.
OpenMV M7 Camera
Retired SEN-14186
65 1   
Cannot be ordered at this time.
MyoWare Muscle Sensor Development Kit
Retired KIT-14409
82.95 1   
Cannot be ordered at this time.
Fingerprint Scanner - TTL (GT-511C3)
Retired SEN-11792
49.95 1   
Cannot be ordered at this time.
SparkFun Atmospheric Sensor Breakout - BME280
In stock SEN-13676
21.5 1   
SparkFun Weather Shield
Out of stock DEV-13956
42.95 1   
Cannot be ordered at this time.
SparkFun Spectral Sensor Breakout - AS7262 Visible (Qwiic)
In stock SEN-14347
27.95 1   
Humidity and Temperature Sensor - RHT03
Retired SEN-10167
9.95 1   
Cannot be ordered at this time.
SparkFun 9DoF IMU Breakout - LSM9DS1
Retired SEN-13284
17.95 1   
Cannot be ordered at this time.
UHF RFID Antenna (RP-TNC)
In stock WRL-14131
42.95 1   
Pulse Sensor
In stock SEN-11574
26.95 1   
SparkFun Soil Moisture Sensor
In stock SEN-13322
6.5 1   
SparkFun RGB and Gesture Sensor - APDS-9960
In stock SEN-12787
16.5 1   
Infrared Proximity Sensor Long Range - Sharp GP2Y0A02YK0F
Retired SEN-08958
16.5 1   
Cannot be ordered at this time.
SST Liquid Level Sensor
In stock SEN-13835
26.95 1   
Liquid Level Sensor - 8"
Retired SEN-10221
42.95 1   
Cannot be ordered at this time.
Ultrasonic Range Finder - XL-MaxSonar-WR1
Retired SEN-09496
89.95 1   
Cannot be ordered at this time.
Non-Contact Infrared Thermometer
Retired TOL-10830
26.96
You save:
2.99 (10%)
1   
Cannot be ordered at this time.
SparkFun Inventor's Kit for RedBot
Out of stock ROB-12649
139.5 1   
Cannot be ordered at this time.
Solenoid - 5V (Small)
In stock ROB-11015
5.5 1   
Vacuum Pump - 12V
In stock ROB-10398
18.95 1   
Breadboard - Mini Modular (Black)
In stock PRT-12047
22.5 5   
SparkFun Solder-able Breadboard - Mini
In stock PRT-12702
17.5 5   
Pan/Tilt Bracket Kit (Single Attachment)
28 available ROB-14391
7.5 1   
SparkFun Ardumoto Shield Kit
26 available KIT-14180
32.5 1   
Rover 5 Robot Platform
Retired ROB-10336
67.95 1   
Cannot be ordered at this time.
12V Solenoid Valve - 3/4"
In stock ROB-10456
8.95 1   
Slip Ring - 3 Wire (10A)
In stock ROB-13063
32.5 1   
Liquid Pump - 350GPH (12v)
In stock ROB-10455
16.5 1   
Wild Thumper 6WD Chassis - Black (34:1 gear ratio)
Retired ROB-11056
279.95 1   
Cannot be ordered at this time.
Micro Gearmotor - 90 RPM (6-12V)
In stock ROB-12285
13.95 1   
Shadow Chassis
Only 2 left! ROB-13301
13.95 1   
Multi-Chassis - 4WD Kit (Basic)
Retired ROB-12089
30
You save:
7.5 (20%)
1   
Cannot be ordered at this time.
Bartendro Dispenser - Peristaltic Pump and Controller
Retired WIG-12915
99.95
You save:
20 (17%)
1   
Cannot be ordered at this time.
T'Rex Tank Chassis
Retired ROB-12719
264.95 1   
Cannot be ordered at this time.
EggBot Deluxe Kit
Retired WIG-11564
219.95 1   
Cannot be ordered at this time.
Multi-Chassis - Tank Version
Retired ROB-12091
44.95 1   
Cannot be ordered at this time.
Standard Gripper Kit B - Straight Mount
Retired ROB-13175
9.95 1   
Cannot be ordered at this time.
Micro Gearmotor - 2600 RPM (6-12V)
Retired ROB-12518
12.95 1   
Cannot be ordered at this time.
SparkFun Third Hand Kit
In stock TOL-11784
37.5 1   
Hakko FX888D Soldering Station
Retired TOL-11704
99.95 1   
Cannot be ordered at this time.
Third Hand
21 available TOL-09317
10.95 1   
Thermoelectric Cooler - 40x40mm
Retired COM-10080
11.95 1   
Cannot be ordered at this time.
Frequency Generator Kit - FG085
Retired KIT-11394
54.83
You save:
9.67 (15%)
1   
Cannot be ordered at this time.
DSO Nano V3 - Pocket-Sized Digital Oscilloscope
Retired TOL-11702
127.5 1   
Cannot be ordered at this time.
Solder Vacuum
In stock TOL-13203
5.5 1   
Pi Tin for the Raspberry Pi - Black
In stock PRT-13102
6.95 1   
Panavise Jr. - Vacuum Base
Retired TOL-10410
35.5 1   
Cannot be ordered at this time.
SparkFun Inventor's Kit for Photon
Retired KIT-13320
109.95
You save:
10 (8%)
1   
Cannot be ordered at this time.
SparkFun Bluetooth Modem - BlueSMiRF Silver
Retired WRL-12577
19.57
You save:
8.38 (30%)
1   
Cannot be ordered at this time.
SparkFun Bluetooth Mate Silver
Retired WRL-12576
27.95 1   
Cannot be ordered at this time.
GPS Receiver - GP-20U7 (56 Channel)
Retired GPS-13740
19.5 1   
Cannot be ordered at this time.
GPS Receiver - GP-735 (56 Channel)
In stock GPS-13670
49.5 1   
SparkFun Bluetooth Modem - BlueSMiRF Gold
Retired WRL-12582
25.87
You save:
11.08 (30%)
1   
Cannot be ordered at this time.
RFduino - Simblee Starter Kit
Retired DEV-13785
59.95 1   
Cannot be ordered at this time.
Bluetooth USB Module Mini
Retired WRL-09434
2.74
You save:
8.21 (75%)
1   
Cannot be ordered at this time.
Arduino Industrial 101
Retired DEV-14134
39.95 1   
Cannot be ordered at this time.
LilyPad Sewable Electronics Kit
Only 11 left! KIT-13927
106.95 1   
SparkFun Simon Says - Through-Hole Soldering Kit
In stock KIT-10547
28.95 1   
Electronic Dice Kit
Retired KIT-10212
19.95 1   
Cannot be ordered at this time.
Thermal Printer
Retired COM-10438
39.95
You save:
10 (20%)
1   
Cannot be ordered at this time.
SparkFun Breadboard Power Supply 5V/3.3V
In stock PRT-00114
11.95 1   
Coin Acceptor - Programmable (6 coin types)
In stock COM-11636
48.5 1   
SparkFun Decade Resistance Box
In stock KIT-13006
36.5 1   
SparkFun Wireless Joystick Kit
Out of stock KIT-14051
43.95 1   
Coin Acceptor - Programmable (3 coin types)
31 available COM-11719
21.5 1   
Larson Scanner Kit - 10mm Diffused LEDs
Retired KIT-11365
12.95 1   
Cannot be ordered at this time.
SparkFun MicroView - OLED Arduino Module
In stock DEV-12923
44.95 1   
STEMTera (Black)
Retired DEV-14082
48.5 1   
Cannot be ordered at this time.
Qduino Mini - Arduino Dev Board
In stock DEV-13614
35.95 1   
Realtek Ameba Board
Retired WRL-14280
24.95 1   
Cannot be ordered at this time.
RedBearLab BLE Nano Kit v2 - nRF52832
Retired WRL-14154
29.95 1   
Cannot be ordered at this time.
LilyPad Vibe Board
In stock DEV-11008
8.5 1   
Vibration Motor
In stock ROB-08449
11.25 5   
Thermal Printer Paper - 34'
Out of stock COM-10560
2
You save:
0.1 (5%)
1   
Cannot be ordered at this time.
Total: 6808.68